Schneider Electric USA Website

Welcome to our website.

Select your location

View all Altivar Process 930 Variable Frequency Drives VFD
Schneider Eletric ATV930D22Y6 Picture

ATV930D22Y6

Green premium brand logo
Schneider Eletric ATV930D22Y6 Picture
ATV930D22Y6
Green premium brand logo

variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    4,569.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    Standard version
    With braking chopper
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Wall mount
    EMC filter
    Integrated 82.02 ft (25 m) EN/IEC 61800-3 category C3
    IP degree of protection
    IP00 IEC 61800-5-1
    IP00 IEC 60529
    IP20 IEC 61800-5-1 with kit VW3A9705
    IP20 IEC 60529 with kit VW3A9705
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    Phase
    3 phase
    [Us] rated supply voltage
    500...690 V - 15...10 %
    motor power kW
    18.5 kW 500 V normal duty)
    15 kW 500 V heavy duty)
    22 kW 690 V normal duty)
    18.5 kW 690 V heavy duty)
    Maximum Horse Power Rating
    25 hp 500 V normal duty
    20 hp 500 V heavy duty
    30 hp 690 V normal duty
    25 hp 690 V heavy duty
    line current
    27.6 A 500 V normal duty)
    26 A 690 V normal duty)
    23.2 A 500 V heavy duty)
    23 A 690 V heavy duty)
    prospective line Isc
    70 kA
    apparent power
    31.1 kVA 690 V normal duty)
    27.5 kVA 690 V heavy duty)
    continuous output current
    29 A 4 kHz normal duty
    24 A 4 kHz heavy duty
    maximum transient current
    34.8 A 60 s normal duty)
    36 A 60 s heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...8 kHz adjustable
    4...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus serial
    Modbus TCP
    Ethernet/IP
    option module
    Slot A communication module Profibus DP V1
    Slot A communication module Profinet
    Slot A communication module DeviceNet
    Slot A communication module EtherCAT
    Slot A communication module CANopen daisy chain RJ45
    Slot A communication module CANopen SUB-D 9
    Slot A communication module CANopen screw terminals
    Slot A/slot B/slot C digital and analog I/O extension module
    Slot A/slot B/slot C output relay extension module
    Slot B 5/12 V digital encoder interface module
    Slot B analog encoder interface module
    Slot B resolver encoder interface module
    communication module Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Not available in permanent magnet motor law
    Adjustable
    Automatic whatever the load
    Can be suppressed
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection motor
    Safe torque off motor
    Motor phase break motor
    Thermal protection drive
    Safe torque off drive
    Overheating drive
    Overcurrent between output phases and earth drive
    Overload of output voltage drive
    Short-circuit protection drive
    Motor phase break drive
    Overvoltages on the DC bus drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss drive
    Overspeed drive
    Break on the control circuit drive
    frequency resolution
    Display unit 0.1 Hz
    Analog input 0.012/50 Hz
    electrical connection
    Control screw terminal 0.5...1.5 mm² AWG 20...AWG 16
    Motor screw terminal 10 mm² AWG 8
    Line side screw terminal 10 mm² AWG 8
    DC bus screw terminal 10 mm² AWG 8
    connector type
    2 RJ45 Ethernet IP/Modbus TCP on the control block
    1 RJ45 Modbus serial on the control block
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    1…247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs 24 V DC 19…30 V), <1.25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    local signalling
    Local diagnostic 3 LED mono/dual colour)
    Presence of voltage 1 LED red)
    Embedded communication status 3 LED dual colour)
    Communication module status 4 LED dual colour)
    width
    9.69 in (246 mm)
    height
    16.54 in (420 mm)
    depth
    9.53 in (242 mm)
    product weight
    48.50 lb(US) (22 kg)
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage 0...10 V DC 30 kOhm 12 bits
    AI1, AI2, AI3 software-configurable current 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC <= 30 V)3.5 kOhm
    DI7, DI8 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
    STOA, STOB safe torque off, 24 V DC <= 30 V)> 2.2 kOhm
    input compatibility
    DI1...DI8 discrete input level 1 PLC EN/IEC 61131-2
    DI7, DI8 pulse input level 1 PLC IEC 65A-68
    STOA, STOB discrete input level 1 PLC EN/IEC 61131-2
    discrete input logic
    Positive logic (source) DI1...DI8), < 5 V, > 11 V
    Negative logic (sink) DI1...DI8), > 16 V, < 10 V
    Positive logic (source) DI7, DI8), < 0.6 V, > 2.5 V
    Positive logic (source) STOA, STOB), < 5 V, > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2 0...10 V DC 470 Ohm 10 bits
    Software-configurable current AQ1, AQ2 0...20 mA 500 Ohm 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
    Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
    Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
    sampling duration
    2 ms +/- 0.5 ms DI1...DI8) - discrete input
    5 ms +/- 1 ms DI7, DI8) - pulse input
    1 ms +/- 1 ms AI1, AI2, AI3) - analog input
    5 ms +/- 1 ms AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3 +/- 0.15 % of maximum value analog input
    AQ1, AQ2 +/- 0.2 % analog output
    maximum switching current
    Relay output R1 resistive, cos phi = 1 3 A 250 V AC
    Relay output R1 resistive, cos phi = 1 3 A 30 V DC
    Relay output R1 inductive, cos phi = 0.4 7 ms 2 A 250 V AC
    Relay output R1 inductive, cos phi = 0.4 7 ms 2 A 30 V DC
    Relay output R2, R3 resistive, cos phi = 1 5 A 250 V AC
    Relay output R2, R3 resistive, cos phi = 1 5 A 30 V DC
    Relay output R2, R3 inductive, cos phi = 0.4 7 ms 2 A 250 V AC
    Relay output R2, R3 inductive, cos phi = 0.4 7 ms 2 A 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC 100000 cycles
    Configurable relay logic R2 sequence relay NO 1000000 cycles
    Configurable relay logic R3 sequence relay NO 1000000 cycles
    refresh time
    Relay output R1, R2, R3)5 ms +/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3 5 mA 24 V DC
    isolation
    Between power and control terminals
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    58 dB 86/188/EEC
    power dissipation in W
    Forced convection 463 W 500 V 4 kHz
    Natural convection 138 W 500 V 4 kHz
    vibration resistance
    1.5 mm peak to peak 2…13 Hz)IEC 60068-2-6
    1 gn 13…200 Hz)IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    volume of cooling air
    87178.34 Gal/hr(US) (330 m3/h)
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 EN/IEC 60721-3-3
    pollution degree
    2 EN/IEC 61800-5-1
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    5…122 °F (-15…50 °C) without)
    122…140 °F (50…60 °C) with derating factor)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    TÜV
    REACH
    CSA
    UL
    marking
    CE
    Ordering and shipping details
    Category
    22276 - ATV930 FRAMES 1 & 2
    Discount Schedule
    CP4E
    GTIN
    00785901022602
    Package weight(Lbs)
    9525.43 kg (21000 lb(US))
    Returnability
    Yes
    Country of origin
    IN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages44
    • English37
    • French14
    • Spanish13
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV900 Embedded Safety function manual (Version 08)
    Description
    ATV930, ATV950, ATV960, ATV980,Altivar Process Modular
    Size pdf
    Size 984.6 KB
    Date 8/1/19
    Description
    ATV930, ATV950, ATV960, ATV980,Altivar Process Modular
    Size pdf
    Size 2.6 MB
    Date 6/5/19
    ATV900 - Communication parameters addresses V2.2 (Version 2.2)
    Description
    Fieldbus addresses to use with each Fieldbus manuals
    Size xlsx
    Size 254.4 KB
    Date 5/16/19
    Description
    Fieldbus addresses to use with each Fieldbus manuals
    3) ATV900 Programming manual (Firmware V2.2) (Version 07)
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    Size pdf
    Size 10.7 MB
    Date 5/15/19
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    2) ATV930/950 Installation manual (Version 07)
    Description
    ATV930, ATV950
    Size pdf
    Size 6.5 MB
    Date 3/19/19
    Description
    ATV930, ATV950
    Size pdf
    Size 10.9 MB
    Date 12/1/18
    Size pdf
    Size 1.2 MB
    Date 9/30/18
    1) ATV930/950 Getting started Annex : SCCR (Version 06)
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process ATV900
    Size pdf
    Size 118.2 KB
    Date 9/10/18
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process ATV900
    Size pdf
    Size 768.3 KB
    Date 11/30/17
    ATV600 & ATV900 ATEX manual (Version 03)
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    Size pdf
    Size 1.5 MB
    Date 4/28/17
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    3) ATV900 guide de programmation (Version 04)
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    Size pdf
    Size 5.3 MB
    Date 2/28/18
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    Size pdf
    Size 772.1 KB
    Date 11/30/17
    Size pdf
    Size 6.4 MB
    Date 3/1/19
    3) ATV900 Manual de programación (Version 04)
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    Size pdf
    Size 5.3 MB
    Date 2/28/18
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    Size pdf
    Size 787.8 KB
    Date 11/30/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ATV930D22Y6: variable speed drive - ATV930 - 22kW/30HP - 500V/690V - IP00 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 284.4 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.4 MB
    Date 4/25/19
    Size pdf
    Size 77.6 KB
    Date 1/31/19
    Size pdf
    Size 25.7 KB
    Date 10/9/18
    Size pdf
    Size 385.6 KB
    Date 12/6/17
    Size pdf
    Size 14.2 MB
    Date 7/10/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    Size pdf
    Size 9.2 MB
    Date 9/25/18
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    Size pdf
    Size 3.4 MB
    Date 4/30/18
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    Size pdf
    Size 2.1 MB
    Date 2/1/19
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    Size pdf
    Size 4.2 MB
    Date 3/31/17
    Size pdf
    Size 3.7 MB
    Date 3/31/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Altivar Application Note for Hoisting (ATV900, ATV340, ATV320) (Version 01)
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    Size pdf
    Size 3.7 MB
    Date 5/14/19
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV930D22Y6 : variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV930D22Y6 : variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 198 KB
    Date 5/15/19
    Size zip
    Size 833.3 KB
    Date 3/12/19
    Files in document
    pdf
    418.7 KB
    pdf
    414.5 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV930D22Y6 : variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    variable speed drive, ATV930, 22kW/30HP, 500V/690V, IP00
  • View more View less

    Software and Firmware

    Language
    • All Languages22
    • English20
    • Bulgarian11
    • Chinese11
    • Czech11
    • Danish11
    • Dutch11
    • Finnish11
    • French12
    • German11
    • Greek11
    • Hungarian11
    • Italian11
    • Korean11
    • Norwegian11
    • Polish11
    • Portuguese11
    • Russian11
    • Slovak11
    • Spanish12
    • Swedish11
    • Turkish11
    Software - Released
    Format
    Size
    Date
    Add to My Documents