USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all VarSet Detuned Capacitor Banks
Schneider Eletric AV025046CV5F1N Picture

AV025046CV5F1N

Schneider Eletric AV025046CV5F1N Picture
AV025046CV5F1N

VarSet Automatic Standard - Lugs (6000s) 0250 kVar, 480 V - Top - NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    66,735.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    480 V AC 60 Hz
    reactive power rating
    250 kvar
    operating mode
    Automatic & transient free
    range of product
    VarSet
    device short name
    VarSet detuned
    product or component type
    Capacitor bank
    controller type
    Varplus Logic VPL12 Modbus
    capacitor technology
    VarPlus Can + Detuned reactor
    accessibility for operation
    Front
    color
    Grey ASA 49)
    Complementary
    network pollution level
    Low polluted
    [THDv] Total Harmonic Distortion
    0…5 %
    THDI
    0…8 %
    tuning factor
    4.2
    tuning frequency
    252 Hz
    power per step
    50 kvar
    step composition
    50 + 2x100
    location of connection
    Top
    internal voltage transformer
    480/120 V
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours)
    protection type
    Main lug
    incoming connection short circuit rating
    65 kA 4 cycles
    maximum weight
    1349.23 lb(US) (612 kg)
    height
    91.50 in (2324 mm)
    width
    30.00 in (762 mm)
    depth
    36.02 in (915 mm)
    mounting location
    Indoor
    Environment
    standards
    CSA C22.2 No 190-M1985
    NEMA degree of protection
    NEMA 1
    mechanical degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 6561.68 ft (2000 m)
    ambient air temperature for operation
    14…104 °F (-10…40 °C)
    average ambient air temperature for operation
    30 °C annual)
    Ordering and shipping details
    Category
    00086 - VARSET AV6000 CTO LV CAP BANK (CTO)
    Discount Schedule
    DE2C
    Package weight(Lbs)
    612.35 kg (1350 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VarSet Automatic Standard - Lugs (6000s) 0250 kVar, 480 V - Top - NEMA 1
    Description
    VarSet Automatic Standard - Lugs (6000s) 0250 kVar, 480 V - Top - NEMA 1
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    VarSet Automatic Standard - Lugs (6000s) 0250 kVar, 480 V - Top - NEMA 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /