Schneider Electric USA Website

Welcome to our website.

Select your location

View all Linergy TR Cable Ends (Ferrules) and Tools
Schneider Eletric AZ5CE025 Picture

AZ5CE025

Green premium brand logo
Schneider Eletric AZ5CE025 Picture
AZ5CE025
Green premium brand logo

PACK OF CABLE END 2,5MM2

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 0.24 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    NF C 63-023
    type of packing
    Dispenser pack
    quantity per set
    5 sets of 100
    cable cross section
    0.00 in² (2.5 mm²)
    Complementary
    cable end type
    Single conductor
    additional information
    Without marker tag holder
    color
    Grey
    bezel material
    Halogen-free plastic
    tube material
    Copper ISO 1337
    number of cables
    1
    AWG gauge
    AWG 14
    bezel size
    Ø 4.7 mm
    tube diameter
    0.10 in (2.5 mm)
    length
    0.55 in (14 mm)
    tube length
    0.31 in (8 mm)
    product weight
    0.35 lb(US) (0.16 kg)
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -4…221 °F (-20…105 °C)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    03389110544046
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5CE025 : PACK OF CABLE END 2,5MM2
    Description
    PACK OF CABLE END 2,5MM2
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PACK OF CABLE END 2,5MM2
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 64.4 KB
    Date 9/6/11
    Size pdf
    Size 91 KB
    Date 9/6/11
    Size pdf
    Size 110.7 KB
    Date 9/6/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5CE025 : PACK OF CABLE END 2,5MM2
    Description
    PACK OF CABLE END 2,5MM2
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PACK OF CABLE END 2,5MM2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5CE025 : PACK OF CABLE END 2,5MM2
    Description
    PACK OF CABLE END 2,5MM2
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PACK OF CABLE END 2,5MM2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /