Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric B300 Picture

B300

Green premium brand logo Product Logo
Schneider Eletric B300 Picture
B300
Green premium brand logo Product Logo

LOAD CENTER HUB TYPE R +OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 186.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    hub type
    B
    Complementary
    cable entry
    Conduit entry 3 in (76.20 mm)
    Maximum Depth
    0.12 in (3.09 mm)
    height
    0.05 in (1.38 mm)
    output stage
    Type R
    Maximum Width
    0.17 in (4.44 mm)
    Environment
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00032 - B-HUBS,3/4" THRU 4"
    Discount Schedule
    DE1A
    GTIN
    00785901615835
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.03 lb(US) (0.47 kg)
    Returnability
    Yes
    Country of origin
    IN
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.30 in (5.842 cm)
    Package 1 width
    6.00 in (15.24 cm)
    Package 1 Length
    6.50 in (16.51 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    360
    Package 2 Weight
    370.80 lb(US) (168.192 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    36.00 in (91.44 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest Catalog Section 01: Load Centers (Version 1.0)
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D Enclosed Safety Switches (Version R06/19)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Digest 178 Catalog 02: Metering Equipment (Version Digest 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Square D Conduit Hubs A, A/L, B, H and RB Devices Catalog (Version 1.1)
    Description
    Product Catalog for Series A Hubs, Series A/L Hubs, Series B Hubs, Series H Hubs, and Box Coupling for RB devices. For QO Load Centers, Homeline Load Centers, Safety Switches, Circuit Breaker Enclosures, Meter Sockets, Combination Service Entrance Devices, and Wireway. Class 6660. Keywords: ACP, ACPL, A200L, A250L, A300L, A350L, A400L, A100, A125, A150, A200, A250L, A200L, A250, A300L, A350L, A400L, B300, B350, B400, B-CAP, B075, B100, B125, B150, B200, B250, B300, B350, B400, H050, H075, H100, H125, H150, H200, H250, H300, H350, H400, H050CP, H075CP, H125CP, H150CP, H200CP, H250CP, H350CP, and H400CP.
    prp.document.label.format pdf
    Size 466.5 KB
    Date 10/1/96
    Description
    Product Catalog for Series A Hubs, Series A/L Hubs, Series B Hubs, Series H Hubs, and Box Coupling for RB devices. For QO Load Centers, Homeline Load Centers, Safety Switches, Circuit Breaker Enclosures, Meter Sockets, Combination Service Entrance Devices, and Wireway. Class 6660. Keywords: ACP, ACPL, A200L, A250L, A300L, A350L, A400L, A100, A125, A150, A200, A250L, A200L, A250, A300L, A350L, A400L, B300, B350, B400, B-CAP, B075, B100, B125, B150, B200, B250, B300, B350, B400, H050, H075, H100, H125, H150, H200, H250, H300, H350, H400, H050CP, H075CP, H125CP, H150CP, H200CP, H250CP, H350CP, and H400CP.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.1 KB
    Date 10/25/18
    Panelboards (Version 1.0)
    Description
    USL - Enclosed panelboards and Accessories
    prp.document.label.format pdf
    Size 407.5 KB
    Date 6/9/17
    Description
    USL - Enclosed panelboards and Accessories
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers and Circuit Breaker Installation Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation, mounting (surface mounting and flush mounting), cover/trim installation, and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instruction bulletins included with advanced function circuit breakers and accessories, when installed.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation, mounting (surface mounting and flush mounting), cover/trim installation, and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instruction bulletins included with advanced function circuit breakers and accessories, when installed.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    B300 : LOAD CENTER HUB TYPE R +OPTIONS
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    B300 : LOAD CENTER HUB TYPE R +OPTIONS
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    B300 : LOAD CENTER HUB TYPE R +OPTIONS
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    LOAD CENTER HUB TYPE R +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.