
Roll over image to zoom in

4 videos
Circuit breaker, PowerPacT B, 100A, 2 pole, 600Y/347VAC, 14kA, I-Line, thermal magnetic, 80%, AC
BDA261002
Product availability: Stock - Normally stocked in distribution facility
Available in 1, 2, 3, and 4 pole for unit mounts
Available in 1, 2, and 3 pole for I-Line
Dual rated AC/DC with 3 levels of breaking capacity
I-Line mount connection
UL, CSA, NOM, IEC, CCC certified, and CE marked
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
240
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.