USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact B-Frame Molded Case Circuit Breakers
Schneider Eletric BDL26110 Picture

BDL26110

Green premium brand logo
Schneider Eletric BDL26110 Picture
BDL26110
Green premium brand logo

PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,195.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 110
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    Line Rated Current
    110 A
    Number of Poles
    2P
    control type
    Toggle
    breaking capacity code
    D
    breaking capacity
    25 kA 208Y/120 V AC 50/60 Hz UL 489
    25 kA 240 V AC 50/60 Hz UL 489
    18 kA 480/277 V AC 50/60 Hz UL 489
    18 kA 480 V AC 50/60 Hz UL 489
    14 kA 600Y/347 V AC 50/60 Hz UL 489
    10 kA 250 V DC UL 489
    [Ue] rated operational voltage
    208Y/120 V AC 50/60 Hz UL 489
    240 V AC 50/60 Hz UL 489
    480Y/277 V AC 50/60 Hz UL 489
    480 V AC 50/60 Hz UL 489
    600Y/347 V AC 50/60 Hz UL 489
    250 V DC UL 489
    220...240 V AC 50/60 Hz IEC 60947-2
    380...415 V AC 50/60 Hz IEC 60947-2
    440 V AC 50/60 Hz IEC 60947-2
    500...525 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA 220...240 V AC 50/60 Hz IEC 60947-2
    14 kA 500...525 V AC 50/60 Hz IEC 60947-2
    18 kA 380...415 V AC 50/60 Hz IEC 60947-2
    18 kA 440 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V IEC 60947-2
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes IEC 60947-2
    utilisation category
    Category A
    Mechanical durability
    20000 cycles IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles IEC 947-1 Annex K ed 5.2 440 V In
    connection pitch
    1.06 in (27 mm)
    local signalling
    Presence of auxiliary contacts flag green)
    mounting mode
    Clip-on 35 x 15 mm symmetrical DIN rail)
    By screws plate)
    electrical connection
    Everlink lug line
    Everlink lug load
    AWG gauge
    AWG 6...AWG 2/0 fine stranded copper
    AWG 14...AWG 3/0 rigid or stranded copper
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 4)
    79.66 lbf.in (9 N.m) 0.04…0.15 in² (25…95 mm²) AWG 3...AWG 3/0)
    number of slots
    1 auxiliary switch OF plug-in)
    1 voltage release MN or MX plug-in)
    Power wire stripping length
    0.79 in (20 mm)
    Color
    Grey RAL 7016)
    9 mm pitches
    6
    height
    5.39 in (137 mm)
    width
    2.13 in (54 mm)
    depth
    3.15 in (80 mm)
    net weight
    1.70 lb(US) (0.769 kg)
    quantity per set
    Set of 1
    continuous current rating
    80 %
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947-2
    EN/IEC 60947-5-1
    NMX J-266
    CSA C22.2 No 5
    UL 489
    NEMA AB1
    GB 14048.2
    product certifications
    UL
    IEC
    CCC
    EAC
    CSA
    NOM
    IP degree of protection
    Front cover IP40 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -58…185 °F (-50…85 °C)
    operating altitude
    < 6561.68 ft (2000 m) without derating
    5000 m with derating
    Ordering and shipping details
    Category
    01130 - BD UNIT MOUNT BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901072256
    Package weight(Lbs)
    0.68 kg (1.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese2
    • Finnish2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Size pdf
    Size 12.7 MB
    Date 5/22/19
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for BDL26110: PowerPact - circuit breaker - 110A 2P AC 18kA at 480/440 (UL) - EverLink lug (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for BDL26110: PowerPact - circuit breaker - 110A 2P AC 18kA at 480/440 (UL) - EverLink lug (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.3 KB
    Date 8/26/16
    Size pdf
    Size 174.5 KB
    Date 8/26/16
    CSA-CoC-70089262-PowerPact-BD-BG-BJ (Version 1.0)
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    Size PDF
    Size 131.7 KB
    Date 8/25/16
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    Size pdf
    Size 2.9 MB
    Date 7/9/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    2P Circuit Breakers and Automatic Switches (Version 01)
    Description
    2P Circuit Breakers and Automatic Switches
    Size pdf
    Size 7 MB
    Date 6/1/16
    Description
    2P Circuit Breakers and Automatic Switches
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352 KB
    Date 7/24/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PowerPact B Circuit Breaker, 110A, 2P, 600Y/347V AC, 14kA at 600Y UL EverLink
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /