View all
Lexium 32 Servo Drives & Motors

BMH0702P17F2A
BMH0702P17F2A
servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type Servo motordevice short name BMHmaximum mechanical speed 8000 rpmcontinuous stall torque 22.13 lbf.in (2.5 N.m) LXM32.D12N4 3 A, 400 V, three phase22.13 lbf.in (2.5 N.m) LXM32.D12N4 3 A, 480 V, three phasepeak stall torque 65.50 lbf.in (7.4 N.m) LXM32.D12N4 3 A, 400 V, three phase65.50 lbf.in (7.4 N.m) LXM32.D12N4 3 A, 480 V, three phasenominal output power 700 W LXM32.D12N4 3 A, 400 V, three phase700 W LXM32.D12N4 3 A, 480 V, three phasenominal torque 19.47 lbf.in (2.2 N.m) LXM32.D12N4 3 A, 400 V, three phase19.47 lbf.in (2.2 N.m) LXM32.D12N4 3 A, 480 V, three phasenominal speed 3000 rpm LXM32.D12N4 3 A, 400 V, three phase3000 rpm LXM32.D12N4 3 A, 480 V, three phaseproduct compatibility LXM32.D12N4 400...480 V three phaseshaft end KeyedIP degree of protection IP54 standardspeed feedback resolution 32768 points/turn x 4096 turnsholding brake Withmounting support International standard flangeelectrical connection Rotatable right-angled connectorsComplementary range compatibility Lexium 32[Us] rated supply voltage 480 VPhase Three phasecontinuous stall current 2.94 Acontinuous power 1.51 Wmaximum current Irms 9.7 A LXM32.D12N4maximum permanent current 9.68 Asecond shaft Without second shaft endshaft diameter 0.43 in (11 mm)shaft length 0.91 in (23 mm)key width 0.71 in (18 mm)feedback type Multiturn SinCos Hiperfaceholding torque 26.55 lbf.in (3 N.m) holding brakemotor flange size 2.76 in (70 mm)number of motor stacks 2torque constant 0.84 N.m/A 248 °F (120 °C)back emf constant 54.08 V/krpm 248 °F (120 °C)number of motor poles 10rotor inertia 1.24 kg.cm²stator resistance 3.8 Ohm 68 °F (20 °C)stator inductance 12.2 mH 68 °F (20 °C)stator electrical time constant 3.2 ms 68 °F (20 °C)maximum radial force Fr 710 N 1000 rpm560 N 2000 rpm490 N 3000 rpm450 N 4000 rpm410 N 5000 rpm390 N 6000 rpmmaximum axial force Fa 0.2 x Frbrake pull-in power 7 Wtype of cooling Natural convectionlength 7.60 in (193 mm)centring collar diameter 2.36 in (60 mm)centring collar depth 0.10 in (2.5 mm)number of mounting holes 4mounting holes diameter 0.22 in (5.5 mm)circle diameter of the mounting holes 3.23 in (82 mm)net weight 7.28 lb(US) (3.3 kg)Ordering and shipping details Category 18282 - LEXIUM 32 MOTORSDiscount Schedule PC53GTIN 03606485193960Package weight(Lbs) 2.79 kg (6.16 lb(US))Returnability NoCountry of origin DEOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- English5
CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for BMH0702P17F2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for BMH0702P17F2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD for BMH0702P17F2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54 (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for BMH0702P17F2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54 (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.China RoHS declarationFormatSizeAdd to My Documentsservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Size pdfSize 195.3 KBDate 12/15/19Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54EU RoHS DeclarationFormatSizeAdd to My Documentsservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Size pdfSize 195.3 KBDate 12/15/19Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54REACh DeclarationFormatSizeAdd to My Documentsservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54Size pdfSize 195.3 KBDate 12/15/19Descriptionservo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - with brake - IP54 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Servo Motors DimensionsExample with Straight Connectorsa:Power supply for servo motor brakeb:Power supply for servo motor encoder(1)Shaft end, keyed slot (optional)Dimensions in mm
Straight connectors
Rotatable angled connectors
c (without brake)
c (with brake)
c1
c2
c3
h
h1
Ø
Ø1 for screws
b1
b2
b1
b2
39.5
25.5
39.5
39.5
154
193
23
18
2.5
4 h9
12.5+0–0.13
11 k6
M4 x 14
Dimensions in in.
Straight connectors
Rotatable angled connectors
c (without brake)
c (with brake)
c1
c2
c3
h
h1
Ø
Ø1 for screws
b1
b2
b1
b2
1.55
1
1.55
1.55
6.06
7.59
0.90
0.70
0.09
0.16 h9
0.49+0–0.0051
0.43 k6
M4 x 0.55
-
Performance Curves
400 V 3-Phase Supply VoltageTorque/Speed CurvesServo motor with LXM32•D12N4 servo drive
XSpeed in rpmYTorque in Nm1Peak torque2Continuous torque480 V 3-Phase Supply VoltageTorque/Speed CurvesServo motor with LXM32•D12N4 servo drive
XSpeed in rpmYTorque in Nm1Peak torque2Continuous torque