USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BMH1001P01A1A Picture

BMH1001P01A1A

Green premium brand logo
Schneider Eletric BMH1001P01A1A Picture
BMH1001P01A1A
Green premium brand logo

servo motor BMH - 3.3 Nm - 6000 rpm - untapped shaft - without brake - IP54

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,150.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    29.21 lbf.in (3.3 N.m) LXM32.D12N4 3 A, 400 V, three phase
    29.21 lbf.in (3.3 N.m) LXM32.D12N4 3 A, 480 V, three phase
    30.09 lbf.in (3.4 N.m) LXM32.D18N4 6 A, 400 V, three phase
    30.09 lbf.in (3.4 N.m) LXM32.D18N4 6 A, 480 V, three phase
    peak stall torque
    95.59 lbf.in (10.8 N.m) LXM32.D12N4 3 A, 400 V, three phase
    95.59 lbf.in (10.8 N.m) LXM32.D12N4 3 A, 480 V, three phase
    95.59 lbf.in (10.8 N.m) LXM32.D18N4 6 A, 400 V, three phase
    95.59 lbf.in (10.8 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal output power
    800 W LXM32.D12N4 3 A, 400 V, three phase
    800 W LXM32.D12N4 3 A, 480 V, three phase
    1300 W LXM32.D18N4 6 A, 400 V, three phase
    1300 W LXM32.D18N4 6 A, 480 V, three phase
    nominal torque
    16.82 lbf.in (1.9 N.m) LXM32.D12N4 3 A, 400 V, three phase
    16.82 lbf.in (1.9 N.m) LXM32.D12N4 3 A, 480 V, three phase
    27.44 lbf.in (3.1 N.m) LXM32.D18N4 6 A, 400 V, three phase
    27.44 lbf.in (3.1 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal speed
    4000 rpm LXM32.D12N4 3 A, 400 V, three phase
    4000 rpm LXM32.D12N4 3 A, 480 V, three phase
    4000 rpm LXM32.D18N4 6 A, 400 V, three phase
    4000 rpm LXM32.D18N4 6 A, 480 V, three phase
    product compatibility
    LXM32.D12N4 400...480 V three phase
    LXM32.D18N4 400...480 V three phase
    shaft end
    Smooth shaft
    IP degree of protection
    IP54 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    Phase
    Three phase
    continuous stall current
    3.15 A
    continuous power
    1.76 W
    maximum current Irms
    11.9 A LXM32.D12N4
    11.9 A LXM32.D18N4
    maximum permanent current
    11.93 A
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    3.94 in (100 mm)
    number of motor stacks
    1
    torque constant
    1.1 N.m/A 248 °F (120 °C)
    back emf constant
    70.3 V/krpm 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    3.19 kg.cm²
    stator resistance
    3.1 Ohm 68 °F (20 °C)
    stator inductance
    13.9 mH 68 °F (20 °C)
    stator electrical time constant
    4.5 ms 68 °F (20 °C)
    maximum radial force Fr
    900 N 1000 rpm
    720 N 2000 rpm
    630 N 3000 rpm
    570 N 4000 rpm
    530 N 5000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    5.06 in (128.6 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    7.36 lb(US) (3.34 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03606485200163
    Package weight(Lbs)
    3.95 kg (8.7 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    BMH Servo motor Motor manual (Version 2.1)
    Description
    BMH Servo motor Motor manual
    Size pdf
    Size 2.2 MB
    Date 3/31/16
    Description
    BMH Servo motor Motor manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BMH1001P01A1A: servo motor BMH - 3.3 Nm - 6000 rpm - untapped shaft - without brake - IP54 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BMH1001P01A1A: servo motor BMH - 3.3 Nm - 6000 rpm - untapped shaft - without brake - IP54 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for BMH1001P01A1A: servo motor BMH - 3.3 Nm - 6000 rpm - untapped shaft - without brake - IP54 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for BMH1001P01A1A: servo motor BMH - 3.3 Nm - 6000 rpm - untapped shaft - without brake - IP54 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1001P01A1A_ROHS_CHINA_DECLARATION
    Description
    BMH1001P01A1A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    BMH1001P01A1A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1001P01A1A_ROHS_DECLARATION
    Description
    BMH1001P01A1A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    BMH1001P01A1A_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1001P01A1A_REACH_DECLARATION
    Description
    BMH1001P01A1A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    BMH1001P01A1A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)
    (2)
    For screw M6 x 21 mm/M6 x 0.83 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    128

    170

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    5.03

    6.69


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /