USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BMH1403P27F2A Picture

BMH1403P27F2A

Green premium brand logo
Schneider Eletric BMH1403P27F2A Picture
BMH1403P27F2A
Green premium brand logo

servo motor BMH - 24 Nm - 4000 rpm - untapped shaft - with brake - IP65/IP67

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,675.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    212.42 lbf.in (24 N.m) LXM32.D72N4 24 A, 400 V, three phase
    212.42 lbf.in (24 N.m) LXM32.D72N4 24 A, 480 V, three phase
    peak stall torque
    635.48 lbf.in (71.8 N.m) LXM32.D72N4 24 A, 400 V, three phase
    635.48 lbf.in (71.8 N.m) LXM32.D72N4 24 A, 480 V, three phase
    nominal output power
    4700 W LXM32.D72N4 24 A, 400 V, three phase
    4700 W LXM32.D72N4 24 A, 480 V, three phase
    nominal torque
    126.57 lbf.in (14.3 N.m) LXM32.D72N4 24 A, 400 V, three phase
    126.57 lbf.in (14.3 N.m) LXM32.D72N4 24 A, 480 V, three phase
    nominal speed
    3000 rpm LXM32.D72N4 24 A, 400 V, three phase
    3000 rpm LXM32.D72N4 24 A, 480 V, three phase
    product compatibility
    LXM32.D72N4 400...480 V three phase
    shaft end
    Smooth shaft
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    32768 points/turn x 4096 turns
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    Phase
    Three phase
    continuous stall current
    18 A
    continuous power
    4.8 W
    maximum current Irms
    62.3 A LXM32.D72N4
    maximum permanent current
    62.3 A
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    feedback type
    Multiturn SinCos Hiperface
    holding torque
    203.57 lbf.in (23 N.m) holding brake
    motor flange size
    5.51 in (140 mm)
    number of motor stacks
    3
    torque constant
    1.34 N.m/A 248 °F (120 °C)
    back emf constant
    85.9 V/krpm 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    50.27 kg.cm²
    stator resistance
    0.22 Ohm 68 °F (20 °C)
    stator inductance
    3 mH 68 °F (20 °C)
    stator electrical time constant
    13.6 ms 68 °F (20 °C)
    maximum radial force Fr
    2420 N 1000 rpm
    1920 N 2000 rpm
    1680 N 3000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    19 W
    type of cooling
    Natural convection
    length
    10.51 in (267 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    40.79 lb(US) (18.5 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03606485208442
    Package weight(Lbs)
    18.79 kg (41.43 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for BMH1403P27F2A: servo motor BMH - 24 Nm - 4000 rpm - untapped shaft - with brake - IP65/IP67 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for BMH1403P27F2A: servo motor BMH - 24 Nm - 4000 rpm - untapped shaft - with brake - IP65/IP67 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BMH1403P27F2A: servo motor BMH - 24 Nm - 4000 rpm - untapped shaft - with brake - IP65/IP67 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BMH1403P27F2A: servo motor BMH - 24 Nm - 4000 rpm - untapped shaft - with brake - IP65/IP67 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1403P27F2A_ROHS_CHINA_DECLARATION
    Description
    BMH1403P27F2A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    BMH1403P27F2A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1403P27F2A_ROHS_DECLARATION
    Description
    BMH1403P27F2A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    BMH1403P27F2A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1403P27F2A_REACH_DECLARATION
    Description
    BMH1403P27F2A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    BMH1403P27F2A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)
    (2)
    For screw M8 x 25 mm/M8 x 0.98 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    39.5

    25.5

    39.5

    39.5

    232

    267

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    1.55

    1.00

    1.55

    1.55

    9.13

    10.51


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /