USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BN1100M2 Picture

BN1100M2

Schneider Eletric BN1100M2 Picture
BN1100M2

Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface
    Includes
    USB cable , User Manual , Coaxial cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    600 Watts / 1100 VA
    Max Configurable Power (Watts)
    600 Watts / 1100 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Surge Protection) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC160
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , RJ45 10/100/1000 Base-T Ethernet protection
    Physical
    Maximum Height
    10.24 inches (260.0 mm)
    Maximum Width
    3.94 inches (100.0 mm)
    Maximum Depth
    14.49 inches (368.0 mm)
    Net Weight
    21.61 lbs (9.81 kg)
    Shipping Weight
    27.12 lbs (12.3 kg)
    Shipping Height
    14.96 inches (380.0 mm)
    Shipping Width
    9.49 inches (241.0 mm)
    Shipping Depth
    19.7 inches (500.0 mm)
    Master Carton Units
    1.0
    Master Carton Weight
    12.3 kg
    Color
    Black
    SCC Codes
    1073130433533 4
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-10000 feet (0-3000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , NOM , TUV C-US certified
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS Pro BN 1100/1350/1375/1400/1500 M2 / M2-CA (Version 0)
    Description
    User manual for Back-UPS Pro BN1100M2, BN1100M2-CA, BN1350M2, BN1350M2-CA, BN1375M2, BN1400M2, BN1500M2, and BR1500M2-CA
    Size pdf
    Size 410.1 KB
    Date 9/25/17
    Description
    User manual for Back-UPS Pro BN1100M2, BN1100M2-CA, BN1350M2, BN1350M2-CA, BN1375M2, BN1400M2, BN1500M2, and BR1500M2-CA
    Size pdf
    Size 506.8 KB
    Date 9/25/17
    Size pdf
    Size 508 KB
    Date 9/25/17
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro BN: BN1100M2, BN1350M2, BN1500M2 Brochure (Version 0)
    Description
    Brochure for the Back-UPS Pro BN1100M2, BN1350M2, BN1500M2
    Size pdf
    Size 625.2 KB
    Date 11/28/17
    Description
    Brochure for the Back-UPS Pro BN1100M2, BN1350M2, BN1500M2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version 0)
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    Size pdf
    Size 227.4 KB
    Date 2/17/19
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    FCC Part 15B for Back UPS PRO (Version 0)
    Description
    FCC Part 15:Subpart B Class B
    Size pdf
    Size 1.8 MB
    Date 9/10/17
    Description
    FCC Part 15:Subpart B Class B
    cTUVus approval for Back UPS PRO (Version 0)
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
    Size pdf
    Size 453.2 KB
    Date 9/7/17
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /