USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BP280SX116 Picture

BP280SX116

Schneider Eletric BP280SX116 Picture
BP280SX116

Back-UPS Pro 280 W/L5-15R & L5-15P

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back-UPS Pro 280 W/L5-15R & L5-15P
    Includes
    CD with software , Cord management straps , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bolivia , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Saudi Arabia , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    180 Watts / 280 VA
    Max Configurable Power (Watts)
    180 Watts / 280 VA
    Nominal Output Voltage
    120V
    Line Interactive
    Output Connections
    (2) NEMA L5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    82 - 147 V
    Input voltage adjustable range for mains operation
    78 - 152V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Physical
    Maximum Height
    5.9 inches (150.0 mm)
    Maximum Width
    3.4 inches (87.0 mm)
    Maximum Depth
    13.3 inches (338.0 mm)
    Net Weight
    15.3 lbs (6.95 kg)
    Shipping Weight
    18.0 lbs (8.18 kg)
    Shipping Height
    12.5 inches (318.0 mm)
    Shipping Width
    10.3 inches (262.0 mm)
    Shipping Depth
    20.0 inches (508.0 mm)
    Color
    Beige
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    35.000 BTU/hr
    Protection Class
    --
    Conformance
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version 1)
    Description
    Safety Guide for APC 120V Products
    Size pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    Onduleur Back-UPS 120 V (fiche) (Version 1)
    Description
    Guide de sécurité pour les produits APC 120 V
    Size pdf
    Size 28.8 KB
    Date 4/17/09
    Description
    Guide de sécurité pour les produits APC 120 V
    Back-UPS de 120 V (hoja) (Version 1)
    Description
    Guía de seguridad para los productos APC de 120 V
    Size pdf
    Size 29.8 KB
    Date 4/17/09
    Description
    Guía de seguridad para los productos APC de 120 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /