USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BR1500G Picture

BR1500G

Schneider Eletric BR1500G Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power Saving Back-UPS Pro 1500
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Madagascar , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Reunion , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    865 Watts / 1500 VA
    Max Configurable Power (Watts)
    865 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC124
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Cable modem / Video protection , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    11.85 inches (301.0 mm)
    Maximum Width
    4.41 inches (112.0 mm)
    Maximum Depth
    15.04 inches (382.0 mm)
    Net Weight
    26.62 lbs (12.1 kg)
    Shipping Weight
    29.37 lbs (13.35 kg)
    Shipping Height
    15.24 inches (387.0 mm)
    Shipping Width
    9.37 inches (238.0 mm)
    Shipping Depth
    19.21 inches (488.0 mm)
    Master Carton Units
    1.0
    SCC Codes
    1073130426877 9
    Units per Pallet
    20.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-30000 feet (0-9000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    FCC Part 15 Class B , NOM , TUV , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Brochure (NAM) (Version 0)
    Description
    To highlight the Back-UPS NAM portfolio
    Size pdf
    Size 2.6 MB
    Date 10/11/17
    Description
    To highlight the Back-UPS NAM portfolio
    Back-UPS Pro Family Specification Sheet (North American units) (Version 0)
    Description
    Four page brochure with top level features, benefits and specs
    Size pdf
    Size 428.5 KB
    Date 5/18/11
    Description
    Four page brochure with top level features, benefits and specs
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS Pro BR1300G/BR1500G (Version 2)
    Description
    User manuals for Back-UPS Pro BR1300G/BR1500G
    Size pdf
    Size 317.6 KB
    Date 9/15/16
    Description
    User manuals for Back-UPS Pro BR1300G/BR1500G
    Size pdf
    Size 717.2 KB
    Date 9/15/16
    Size pdf
    Size 716.1 KB
    Date 9/15/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BR1300G and BR1500G Specification Sheet (Version 0)
    Description
    Two page brochure with top level features, benefits and specs
    Size pdf
    Size 70.7 KB
    Date 6/21/11
    Description
    Two page brochure with top level features, benefits and specs
    BR1300G, BR1500G Specification Sheet (Version 0)
    Description
    Two page brochure with top level features, benefits and specs
    Size pdf
    Size 59.7 KB
    Date 4/28/10
    Description
    Two page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UPS out of scope of China CCC Compulsory Certification (English) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 338.3 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    UPS out of scope of China CCC Compulsory Certification (Chinese) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 325.7 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Back-UPS Certificate of Origin (Version 0)
    Description
    Certificate of Origin for Back-UPS
    Size pdf
    Size 25.8 KB
    Date 11/20/15
    Description
    Certificate of Origin for Back-UPS
    FCC Part 68 certificate for Back-UPS (Version 2)
    Description
    FCC Part 68 certificate for Back-UPS
    Size pdf
    Size 36.6 KB
    Date 2/28/13
    Description
    FCC Part 68 certificate for Back-UPS
    FCC PART 15 certificate for BX/BR 1500/1300/1250 series (Version 0)
    Description
    FCC PART 15 Subpart B, Class B
    Size pdf
    Size 3.5 MB
    Date 10/18/12
    Description
    FCC PART 15 Subpart B, Class B
    OLD] POWER SAVING BACK-UPS 1250/1300/1350/1500 (Version 2)
    Description
    The cTUVus approval showing compliance according to UL 1778 4th & C22.2 No.107.3
    Size pdf
    Size 1.4 MB
    Date 8/6/12
    Description
    The cTUVus approval showing compliance according to UL 1778 4th & C22.2 No.107.3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version 1)
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Size pdf
    Size 85.6 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version 1)
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
    Size zip
    Size 1,021.6 KB
    Date 1/28/19
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /