USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium SD3 & Motors
Schneider Eletric BRS397W270FBA Picture

BRS397W270FBA

Green premium brand logo
Schneider Eletric BRS397W270FBA Picture
BRS397W270FBA
Green premium brand logo

3-phase stepper motor - 2.26Nm - shaft Ø 9.5 mm - L=68 mm - w brake - term box

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    604.35 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium SD3
    product or component type
    Motion control motor
    device short name
    BRS3
    maximum mechanical speed
    3000 rpm
    motor type
    3-phase stepper motor
    number of motor poles
    6
    supply voltage limits
    230 V AC
    325 V DC
    mounting support
    Flange
    motor flange size
    3.35 in (85 mm)
    length
    4.37 in (111 mm)
    centring collar diameter
    2.87 in (73 mm)
    Complementary
    centring collar depth
    0.08 in (2 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.26 in (6.5 mm)
    circle diameter of the mounting holes
    3.90 in (98.99 mm)
    electrical connection
    Terminal box
    holding brake
    With
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    0.37 in (9.5 mm)
    shaft length
    1.18 in (30 mm)
    nominal torque
    17.70 lbf.in (2 N.m)
    peak stall torque
    16.82 lbf.in (1.9 N.m)
    continuous stall torque
    16.82 lbf.in (1.9 N.m)
    holding torque
    20.00 lbf.in (2.26 N.m)
    rotor inertia
    1.1 kg.cm²
    resolution
    1.8 °, 0.9 °, 0.72 °, 0.36 °, 0.18 °, 0.09 °, 0.072 °, 0.036 ° step angle
    200, 400, 500, 1000, 2000, 4000, 5000, 10000 steps number of full steps per revolution
    accuracy error
    +/- 6 arc min
    maximum starting frequency
    5.3 kHz
    Line Rated Current
    1.75 A
    resistance
    6.5 Ohm winding)
    time constant
    7 ms
    maximum radial force Fr
    100 N first shaft end)
    50 N second shaft end)
    maximum axial force Fa
    175 N tensile force)
    30 N force pressure)
    service life in hours
    20000 h bearing)
    angular acceleration
    200000 rad/s²
    net weight
    4.63 lb(US) (2.1 kg)
    Environment
    standards
    IEC 60072-1
    EN 50347
    type of cooling
    Natural convection
    ambient air temperature for operation
    -13…104 °F (-25…40 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without power derating
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² maximum
    A EN/IEC 60034-14
    IP degree of protection
    Shaft bushing IP41 EN/IEC 60034-5
    Total except shaft bushing IP56 EN/IEC 60034-5
    temperature class
    F winding IEC/EN 60034-1
    Ordering and shipping details
    Category
    18284 - STEPPER MOTORS
    Discount Schedule
    PC55
    GTIN
    03606485153254
    Package weight(Lbs)
    3.50 kg (7.71 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 979.7 KB
    Date 3/4/11
    Description
    Motor manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BRS397W270FBA_ROHS_CHINA_DECLARATION
    Description
    BRS397W270FBA_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BRS397W270FBA_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BRS397W270FBA_ROHS_DECLARATION
    Description
    BRS397W270FBA_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BRS397W270FBA_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BRS397W270FBA_REACH_DECLARATION
    Description
    BRS397W270FBA_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BRS397W270FBA_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    3-Phase Stepper Motor in Terminal Box Version


    Holding Brake


    3 :
    Holding brake (optional)

    Dimensions in mm

    L

    Shaft diameter ØW

    Centring collar ØZ

    Woodruff key DIN 6888 (1)

    Cable gland (2)

    67.5 (+0.6) (-0.8)

    9.5 h6

    73 h8

    3 x 5

    ISO M20 x 1.5

    Dimensions in in.

    L

    Shaft diameter ØW

    Centring collar ØZ

    Woodruff key DIN 6888 (1)

    Cable gland (2)

    2.66 (+0.023) (-0.031)

    0.37 h6

    2.87 h8

    0.12 x 0.20

    ISO M20 x 1.5


  • Connections and Schema

    Wiring Diagram of Holding Brake


    The connector is part of the scope of delivery. Connector designation: Hirschmann type G4 A 5M


  • Performance Curves

    Torque Characteristics
    Measurement at 1000 Steps/Revolution, Nominal Voltage DC Bus UN and Phase Current IN


    M :
    Torque in Nm
    n :
    Speed in rpm
    f :
    Frequency in kHz
    J :
    Rotor inertia in kg.cm2
    1 :
    Pull-out torque
    2 :
    Pull-in torque
    3 :
    Maximum load inertia


Compare products: /