USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium SD3 & Motors
Schneider Eletric BRS3ADW850FBA Picture

BRS3ADW850FBA

Green premium brand logo
Schneider Eletric BRS3ADW850FBA Picture
BRS3ADW850FBA
Green premium brand logo

3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,370.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium SD3
    product or component type
    Motion control motor
    device short name
    BRS3
    maximum mechanical speed
    3000 rpm
    motor type
    3-phase stepper motor
    number of motor poles
    6
    supply voltage limits
    230 V AC
    325 V DC
    mounting support
    Flange
    motor flange size
    4.33 in (110 mm)
    length
    8.98 in (228 mm)
    centring collar diameter
    2.20 in (56 mm)
    Complementary
    centring collar depth
    0.12 in (3 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.96 in (125.86 mm)
    electrical connection
    Terminal box
    holding brake
    With
    shaft end
    Parallel key
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    nominal torque
    146.04 lbf.in (16.5 N.m)
    peak stall torque
    145.59 lbf.in (16.45 N.m)
    continuous stall torque
    145.59 lbf.in (16.45 N.m)
    holding torque
    174.36 lbf.in (19.7 N.m)
    rotor inertia
    16 kg.cm²
    resolution
    1.8 °, 0.9 °, 0.72 °, 0.36 °, 0.18 °, 0.09 °, 0.072 °, 0.036 ° step angle
    200, 400, 500, 1000, 2000, 4000, 5000, 10000 steps number of full steps per revolution
    accuracy error
    +/- 6 arc min
    maximum starting frequency
    4.7 kHz
    Line Rated Current
    4.75 A
    resistance
    1.9 Ohm winding)
    time constant
    22 ms
    maximum radial force Fr
    150 N second shaft end)
    300 N first shaft end)
    maximum axial force Fa
    330 N tensile force)
    60 N force pressure)
    service life in hours
    20000 h bearing)
    angular acceleration
    200000 rad/s²
    net weight
    24.69 lb(US) (11.2 kg)
    Environment
    standards
    IEC 60072-1
    EN 50347
    type of cooling
    Natural convection
    ambient air temperature for operation
    -13…104 °F (-25…40 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without power derating
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² maximum
    A EN/IEC 60034-14
    IP degree of protection
    Shaft bushing IP41 EN/IEC 60034-5
    Total except shaft bushing IP56 EN/IEC 60034-5
    temperature class
    F winding IEC/EN 60034-1
    Ordering and shipping details
    Category
    18284 - STEPPER MOTORS
    Discount Schedule
    PC55
    GTIN
    03389119224246
    Package weight(Lbs)
    13.77 kg (30.36 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 979.7 KB
    Date 3/4/11
    Description
    Motor manual
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    3-phase stepper motor - 19.7 Nm - shaft Ø19 mm - L=230 mm - with brake- term box
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    3-Phase Stepper Motor in Terminal Box Version


    Holding Brake


    3 :
    Holding brake (optional)

    Dimensions in mm

    L

    Parallel key DIN 6885 (1)

    Cable gland (2)

    228 ±1

    6 x 6 x 25

    ISO M20 x 1.5

    Dimensions in in.

    L

    Parallel key DIN 6885 (1)

    Cable gland (2)

    8.98 ±0.039

    0.24 x 0.24 x 0.98

    ISO M20 x 1.5


  • Connections and Schema

    Wiring Diagram of Holding Brake


    The connector is part of the scope of delivery. Connector designation: Hirschmann type G4 A 5M


  • Performance Curves

    Torque Characteristics
    Measurement at 1000 Steps/Revolution, Nominal Voltage DC Bus UN and Phase Current IN


    M :
    Torque in Nm
    n :
    Speed in rpm
    f :
    Frequency in kHz
    J :
    Rotor inertia in kg.cm2
    1 :
    Pull-out torque
    2 :
    Pull-in torque
    3 :
    Maximum load inertia


Compare products: /