USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH0401P07A2A Picture

BSH0401P07A2A

Green premium brand logo
Schneider Eletric BSH0401P07A2A Picture
BSH0401P07A2A
Green premium brand logo

AC servo motor BSH - 0.21N.m - 9000 rpm - untapped shaft - without brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    10000 rpm
    continuous stall torque
    1.86 lbf.in (0.21 N.m) LXM32.U60N4 1.5 A, 480 V, three phase
    1.86 lbf.in (0.21 N.m) LXM32.U60N4 1.5 A, 400 V, three phase
    1.86 lbf.in (0.21 N.m) LXM32.U45M2 1.5 A, 230 V, single phase
    peak stall torque
    7.08 lbf.in (0.8 N.m) LXM32.U60N4 1.5 A, 480 V, three phase
    7.08 lbf.in (0.8 N.m) LXM32.U60N4 1.5 A, 400 V, three phase
    7.08 lbf.in (0.8 N.m) LXM32.U45M2 1.5 A, 230 V, single phase
    nominal output power
    166 W LXM32.U60N4 1.5 A, 480 V, three phase
    166 W LXM32.U60N4 1.5 A, 400 V, three phase
    77 W LXM32.U45M2 1.5 A, 230 V, single phase
    nominal torque
    1.56 lbf.in (0.176 N.m) LXM32.U60N4 1.5 A, 480 V, three phase
    1.56 lbf.in (0.176 N.m) LXM32.U60N4 1.5 A, 400 V, three phase
    1.63 lbf.in (0.184 N.m) LXM32.U45M2 1.5 A, 230 V, single phase
    nominal speed
    9000 rpm LXM32.U60N4 1.5 A, 480 V, three phase
    9000 rpm LXM32.U60N4 1.5 A, 400 V, three phase
    4000 rpm LXM32.U45M2 1.5 A, 230 V, single phase
    shaft end
    Smooth shaft
    IP degree of protection
    IP50 standard
    speed feedback resolution
    32768 points/turn x 4096 turns
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    supply voltage max
    400 V
    Phase
    Three phase
    continuous stall current
    1.12 A
    maximum continuous power
    220 W
    maximum current Irms
    4.7 A LXM32.U60N4 480 V
    4.7 A LXM32.U60N4 400 V
    4.7 A LXM32.U45M2 230 V
    maximum permanent current
    1.12 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.31 in (8 mm)
    shaft length
    0.98 in (25 mm)
    feedback type
    Multiturn SinCos Hiperface
    motor flange size
    1.57 in (40 mm)
    number of motor stacks
    1
    torque constant
    0.19 N.m/A 248 °F (120 °C)
    back emf constant
    13.6 V/krpm 68 °F (20 °C)
    number of motor poles
    10
    rotor inertia
    0.0232 kg.cm²
    stator resistance
    17.2 Ohm 68 °F (20 °C)
    stator inductance
    14.6 mH 68 °F (20 °C)
    stator electrical time constant
    0.85 ms 68 °F (20 °C)
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    2.89 in (73.4 mm)
    centring collar diameter
    1.18 in (30 mm)
    centring collar depth
    0.10 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.18 in (4.5 mm)
    circle diameter of the mounting holes
    1.81 in (46 mm)
    net weight
    0.88 lb(US) (0.4 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03606485467122
    Package weight(Lbs)
    0.41 kg (0.9 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    BSH Servomoteur, Manuel du moteur (Version 04)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance des servomoteurs BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance des servomoteurs BSH.
    BSH Servomotor, Manual del motor (Version 04)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha y el mantenimiento de servomotores BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha y el mantenimiento de servomotores BSH.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BSH0401P07A2A: AC servo motor BSH - 0.21N.m - 9000 rpm - untapped shaft - without brake - IP50 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BSH0401P07A2A: AC servo motor BSH - 0.21N.m - 9000 rpm - untapped shaft - without brake - IP50 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0401P07A2A_ROHS_CHINA_DECLARATION
    Description
    BSH0401P07A2A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0401P07A2A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0401P07A2A_ROHS_DECLARATION
    Description
    BSH0401P07A2A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0401P07A2A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0401P07A2A_REACH_DECLARATION
    Description
    BSH0401P07A2A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0401P07A2A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    For Servo Motor without Brake

    Front view


    Left view



    Dimensions in mm

    Dimensions in in.

    L

    73.4

    2.89

    B

    25

    0.98

    C

    8

    0.31

    D

    3

    0.12

    E

    9.2

    0.36

    F

    12

    0.47

    G

    4

    0.16

    H

    DIN 332 DS M3 x 9

    A

    DIN 6885-A3x3x12


Compare products: /