USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH0703P11F1A Picture

BSH0703P11F1A

Green premium brand logo
Schneider Eletric BSH0703P11F1A Picture
BSH0703P11F1A
Green premium brand logo

AC servo motor BSH - 1.1 N.m - 3000 rpm - keyed shaft - with brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,445.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    8000 rpm
    continuous stall torque
    25.05 lbf.in (2.83 N.m) LXM15LD21M3, 230 V, single phase
    9.74 lbf.in (1.1 N.m) LXM15LU60N4, 480 V, three phase
    9.74 lbf.in (1.1 N.m) LXM15LU60N4, 400 V, three phase
    13.28 lbf.in (1.5 N.m) LXM15LU60N4, 230 V, three phase
    19.74 lbf.in (2.23 N.m) LXM15LD13M3, 230 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD10N4, 230 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD10N4, 400 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD10N4, 480 V, three phase
    25.05 lbf.in (2.83 N.m) LXM15LD17N4, 230 V, three phase
    25.05 lbf.in (2.83 N.m) LXM15LD17N4, 400 V, three phase
    25.05 lbf.in (2.83 N.m) LXM15LD17N4, 480 V, three phase
    25.05 lbf.in (2.83 N.m) LXM15LD21M3, 230 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05AD17M2, 200...240 V, single phase
    24.78 lbf.in (2.8 N.m) LXM05AD17M3X, 200...240 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05AD22N4, 380...480 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05AD28M2, 200...240 V, single phase
    24.78 lbf.in (2.8 N.m) LXM05BD17M2, 200...240 V, single phase
    24.78 lbf.in (2.8 N.m) LXM05BD17M3X, 200...240 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05BD22N4, 380...480 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05BD28M2, 200...240 V, single phase
    24.78 lbf.in (2.8 N.m) LXM05CD17M2, 200...240 V, single phase
    24.78 lbf.in (2.8 N.m) LXM05CD17M3X, 200...240 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05CD22N4, 380...480 V, three phase
    24.78 lbf.in (2.8 N.m) LXM05CD28M2, 200...240 V, single phase
    27.44 lbf.in (3.1 N.m) LXM32.D18N4 6 A, 400 V, three phase
    27.44 lbf.in (3.1 N.m) LXM32.D18N4 6 A, 480 V, three phase
    peak stall torque
    53.02 lbf.in (5.99 N.m) LXM15LD21M3, 230 V, single phase
    63.37 lbf.in (7.16 N.m) LXM05AD17M2, 200...240 V, single phase
    91.16 lbf.in (10.3 N.m) LXM05AD28M2, 200...240 V, single phase
    63.37 lbf.in (7.16 N.m) LXM05BD17M2, 200...240 V, single phase
    91.16 lbf.in (10.3 N.m) LXM05BD28M2, 200...240 V, single phase
    63.37 lbf.in (7.16 N.m) LXM05CD17M2, 200...240 V, single phase
    91.16 lbf.in (10.3 N.m) LXM05CD28M2, 200...240 V, single phase
    29.21 lbf.in (3.3 N.m) LXM15LU60N4, 480 V, three phase
    29.21 lbf.in (3.3 N.m) LXM15LU60N4, 400 V, three phase
    29.21 lbf.in (3.3 N.m) LXM15LU60N4, 230 V, three phase
    53.10 lbf.in (6 N.m) LXM15LD13M3, 230 V, three phase
    46.91 lbf.in (5.3 N.m) LXM15LD10N4, 230 V, three phase
    46.91 lbf.in (5.3 N.m) LXM15LD10N4, 400 V, three phase
    46.91 lbf.in (5.3 N.m) LXM15LD10N4, 480 V, three phase
    68.24 lbf.in (7.71 N.m) LXM15LD17N4, 230 V, three phase
    68.24 lbf.in (7.71 N.m) LXM15LD17N4, 400 V, three phase
    68.24 lbf.in (7.71 N.m) LXM15LD17N4, 480 V, three phase
    82.13 lbf.in (9.28 N.m) LXM15LD21M3, 230 V, three phase
    63.37 lbf.in (7.16 N.m) LXM05AD17M3X, 200...240 V, three phase
    77.44 lbf.in (8.75 N.m) LXM05AD22N4, 380...480 V, three phase
    63.37 lbf.in (7.16 N.m) LXM05BD17M3X, 200...240 V, three phase
    77.44 lbf.in (8.75 N.m) LXM05BD22N4, 380...480 V, three phase
    63.37 lbf.in (7.16 N.m) LXM05CD17M3X, 200...240 V, three phase
    77.44 lbf.in (8.75 N.m) LXM05CD22N4, 380...480 V, three phase
    100.01 lbf.in (11.3 N.m) LXM32.D18N4 6 A, 400 V, three phase
    100.01 lbf.in (11.3 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal output power
    750 W LXM05AD17M2, 200...240 V, single phase
    750 W LXM05AD28M2, 200...240 V, single phase
    750 W LXM05BD17M2, 200...240 V, single phase
    750 W LXM05BD28M2, 200...240 V, single phase
    750 W LXM05CD17M2, 200...240 V, single phase
    750 W LXM05CD28M2, 200...240 V, single phase
    750 W LXM15LD21M3, 230 V, single phase
    1250 W LXM15LD10N4, 400 V, three phase
    1300 W LXM15LD17N4, 400 V, three phase
    1400 W LXM15LD17N4, 480 V, three phase
    1500 W LXM15LD10N4, 480 V, three phase
    350 W LXM15LU60N4, 230 V, three phase
    700 W LXM15LD13M3, 230 V, three phase
    700 W LXM15LU60N4, 400 V, three phase
    750 W LXM05AD17M3X, 200...240 V, three phase
    750 W LXM05AD22N4, 380...480 V, three phase
    750 W LXM05BD17M3X, 200...240 V, three phase
    750 W LXM05BD22N4, 380...480 V, three phase
    750 W LXM05CD17M3X, 200...240 V, three phase
    750 W LXM05CD22N4, 380...480 V, three phase
    750 W LXM15LD10N4, 230 V, three phase
    750 W LXM15LD17N4, 230 V, three phase
    750 W LXM15LD21M3, 230 V, three phase
    950 W LXM15LU60N4, 480 V, three phase
    1300 W LXM32.D18N4 6 A, 400 V, three phase
    1300 W LXM32.D18N4 6 A, 480 V, three phase
    nominal torque
    21.24 lbf.in (2.4 N.m) LXM05AD17M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM05AD28M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM05BD17M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM05BD28M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM05CD17M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM05CD28M2, 200...240 V, single phase
    21.24 lbf.in (2.4 N.m) LXM15LD21M3, 230 V, single phase
    9.91 lbf.in (1.12 N.m) LXM15LU60N4, 230 V, three phase
    9.91 lbf.in (1.12 N.m) LXM15LU60N4, 400 V, three phase
    9.91 lbf.in (1.12 N.m) LXM15LU60N4, 480 V, three phase
    15.93 lbf.in (1.8 N.m) LXM15LD10N4, 480 V, three phase
    17.35 lbf.in (1.96 N.m) LXM15LD17N4, 480 V, three phase
    17.70 lbf.in (2 N.m) LXM15LD10N4, 400 V, three phase
    17.70 lbf.in (2 N.m) LXM15LD17N4, 400 V, three phase
    19.74 lbf.in (2.23 N.m) LXM15LD13M3, 230 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05AD17M3X, 200...240 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05AD22N4, 380...480 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05BD17M3X, 200...240 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05BD22N4, 380...480 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05CD17M3X, 200...240 V, three phase
    21.24 lbf.in (2.4 N.m) LXM05CD22N4, 380...480 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD10N4, 230 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD17N4, 230 V, three phase
    21.24 lbf.in (2.4 N.m) LXM15LD21M3, 230 V, three phase
    21.60 lbf.in (2.44 N.m) LXM32.D18N4 6 A, 400 V, three phase
    21.60 lbf.in (2.44 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal speed
    3000 rpm LXM15LD13M3, 230 V, three phase
    3000 rpm LXM05AD17M2, 200...240 V, single phase
    3000 rpm LXM05BD17M2, 200...240 V, single phase
    3000 rpm LXM05CD17M2, 200...240 V, single phase
    3000 rpm LXM05AD17M3X, 200...240 V, three phase
    3000 rpm LXM05BD17M3X, 200...240 V, three phase
    3000 rpm LXM05CD17M3X, 200...240 V, three phase
    3000 rpm LXM15LU60N4, 230 V, three phase
    8000 rpm LXM15LD10N4, 480 V, three phase
    8000 rpm LXM15LU60N4, 480 V, three phase
    3000 rpm LXM15LD10N4, 230 V, three phase
    6000 rpm LXM15LD10N4, 400 V, three phase
    3000 rpm LXM05AD28M2, 200...240 V, single phase
    3000 rpm LXM05BD28M2, 200...240 V, single phase
    3000 rpm LXM05CD28M2, 200...240 V, single phase
    3000 rpm LXM15LD21M3, 230 V, single phase
    3000 rpm LXM05AD22N4, 380...480 V, three phase
    3000 rpm LXM05BD22N4, 380...480 V, three phase
    3000 rpm LXM05CD22N4, 380...480 V, three phase
    3000 rpm LXM15LD17N4, 230 V, three phase
    3000 rpm LXM15LD21M3, 230 V, three phase
    6000 rpm LXM15LD17N4, 400 V, three phase
    6000 rpm LXM15LU60N4, 400 V, three phase
    7000 rpm LXM15LD17N4, 480 V, three phase
    5000 rpm LXM32.D18N4 6 A, 400 V, three phase
    5000 rpm LXM32.D18N4 6 A, 480 V, three phase
    product compatibility
    LXM05AD17M2 200...240 V single phase
    LXM05AD28M2 200...240 V single phase
    LXM05BD17M2 200...240 V single phase
    LXM05BD28M2 200...240 V single phase
    LXM05CD17M2 200...240 V single phase
    LXM05CD28M2 200...240 V single phase
    LXM15LD21M3 230 V single phase
    LXM15LU60N4 230 V three phase
    LXM15LD13M3 230 V three phase
    LXM15LU60N4 400 V three phase
    LXM15LU60N4 480 V three phase
    LXM15LD10N4 400 V three phase
    LXM05AD17M3X 200...240 V three phase
    LXM05BD17M3X 200...240 V three phase
    LXM05CD17M3X 200...240 V three phase
    LXM15LD10N4 230 V three phase
    LXM15LD10N4 480 V three phase
    LXM15LD21M3 230 V three phase
    LXM15LD17N4 230 V three phase
    LXM05AD22N4 380...480 V three phase
    LXM05BD22N4 380...480 V three phase
    LXM05CD22N4 380...480 V three phase
    LXM15LD17N4 400 V three phase
    LXM15LD17N4 480 V three phase
    LXM32.D18N4 400 V three phase
    LXM32.D18N4 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 32
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    4.1 A
    maximum continuous power
    1.7 W
    maximum current Irms
    15.2 A LXM15LD13M3
    15.2 A LXM15LD21M3
    15.2 A LXM15LD17N4
    15.2 A LXM15LU60N4
    15.2 A LXM15LD10N4
    17 A LXM05AD17M2
    17 A LXM05AD28M2
    17 A LXM05AD17M3X
    17 A LXM05AD22N4
    17 A LXM05BD17M2
    17 A LXM05BD28M2
    17 A LXM05BD17M3X
    17 A LXM05BD22N4
    17 A LXM05CD17M2
    17 A LXM05CD28M2
    17 A LXM05CD17M3X
    17 A LXM05CD22N4
    17 A LXM32.D18N4
    maximum permanent current
    17 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.55 in (14 mm)
    shaft length
    1.18 in (30 mm)
    key width
    0.79 in (20 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    26.55 lbf.in (3 N.m) holding brake
    motor flange size
    2.76 in (70 mm)
    number of motor stacks
    3
    torque constant
    0.78 N.m/A 248 °F (120 °C)
    back emf constant
    49 V/krpm 248 °F (120 °C)
    number of motor poles
    6
    rotor inertia
    0.81 kg.cm²
    stator resistance
    2.7 Ohm 68 °F (20 °C)
    stator inductance
    13 mH 68 °F (20 °C)
    stator electrical time constant
    4.82 ms 68 °F (20 °C)
    maximum radial force Fr
    400 N 6000 rpm
    430 N 5000 rpm
    460 N 4000 rpm
    510 N 3000 rpm
    580 N 2000 rpm
    730 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    12 W
    type of cooling
    Natural convection
    length
    10.00 in (254 mm)
    centring collar diameter
    2.36 in (60 mm)
    centring collar depth
    0.10 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    3.23 in (82 mm)
    net weight
    8.38 lb(US) (3.8 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118137226
    Package weight(Lbs)
    4.04 kg (8.9 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0703P11F1A_ROHS_DECLARATION
    Description
    BSH0703P11F1A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0703P11F1A_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0703P11F1A_REACH_DECLARATION
    Description
    BSH0703P11F1A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0703P11F1A_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0703P11F1A_ROHS_CHINA_DECLARATION
    Description
    BSH0703P11F1A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    BSH0703P11F1A_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    220

    254

    30

    20

    5

    5 N9

    3+0.10

    14 k6

    M5 x 12.5

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    8.66

    10.00

    1.18

    0.78

    0.19

    0.20 N9

    0.12+0.0040

    0.55 k6

    M5 x 0.49


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /