USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1001T01F1A Picture

BSH1001T01F1A

Green premium brand logo
Schneider Eletric BSH1001T01F1A Picture
BSH1001T01F1A
Green premium brand logo

AC servo motor BSH - 3.39 N.m - 4000 rpm - untapped shaft - with brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,525.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    29.21 lbf.in (3.3 N.m) LXM32.D30M2 10 A, 115 V, single phase
    30.00 lbf.in (3.39 N.m) LXM15LD28M3, 230 V, three phase
    30.09 lbf.in (3.4 N.m) LXM05AD28F1, 110...120 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05AD28M2, 200...240 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05AD42M3X, 200...240 V, three phase
    30.09 lbf.in (3.4 N.m) LXM05BD28F1, 110...120 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05BD28M2, 200...240 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05BD42M3X, 200...240 V, three phase
    30.09 lbf.in (3.4 N.m) LXM05CD28F1, 110...120 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05CD28M2, 200...240 V, single phase
    30.09 lbf.in (3.4 N.m) LXM05CD42M3X, 200...240 V, three phase
    23.90 lbf.in (2.7 N.m) LXM32.D18M2 6 A, 230 V, single phase
    peak stall torque
    55.76 lbf.in (6.3 N.m) LXM32.D30M2 10 A, 115 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05AD28F1, 110...120 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05AD28M2, 200...240 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05BD28F1, 110...120 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05BD28M2, 200...240 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05CD28F1, 110...120 V, single phase
    75.23 lbf.in (8.5 N.m) LXM05CD28M2, 200...240 V, single phase
    66.38 lbf.in (7.5 N.m) LXM32.D18M2 6 A, 230 V, single phase
    75.23 lbf.in (8.5 N.m) LXM15LD28M3, 230 V, three phase
    75.23 lbf.in (8.5 N.m) LXM05AD42M3X, 200...240 V, three phase
    75.23 lbf.in (8.5 N.m) LXM05BD42M3X, 200...240 V, three phase
    75.23 lbf.in (8.5 N.m) LXM05CD42M3X, 200...240 V, three phase
    nominal output power
    700 W LXM32.D30M2 10 A, 115 V, single phase
    900 W LXM32.D18M2 6 A, 230 V, single phase
    500 W LXM05AD28F1, 110...120 V, single phase
    500 W LXM05BD28F1, 110...120 V, single phase
    500 W LXM05CD28F1, 110...120 V, single phase
    900 W LXM05AD28M2, 200...240 V, single phase
    900 W LXM05BD28M2, 200...240 V, single phase
    900 W LXM05CD28M2, 200...240 V, single phase
    1150 W LXM15LD28M3, 230 V, three phase
    900 W LXM05AD42M3X, 200...240 V, three phase
    900 W LXM05BD42M3X, 200...240 V, three phase
    900 W LXM05CD42M3X, 200...240 V, three phase
    nominal torque
    24.34 lbf.in (2.75 N.m) LXM32.D30M2 10 A, 115 V, single phase
    25.67 lbf.in (2.9 N.m) LXM05AD28M2, 200...240 V, single phase
    25.67 lbf.in (2.9 N.m) LXM05BD28M2, 200...240 V, single phase
    25.67 lbf.in (2.9 N.m) LXM05CD28M2, 200...240 V, single phase
    27.97 lbf.in (3.16 N.m) LXM05AD28F1, 110...120 V, single phase
    27.97 lbf.in (3.16 N.m) LXM05BD28F1, 110...120 V, single phase
    27.97 lbf.in (3.16 N.m) LXM05CD28F1, 110...120 V, single phase
    19.47 lbf.in (2.2 N.m) LXM32.D18M2 6 A, 230 V, single phase
    24.34 lbf.in (2.75 N.m) LXM15LD28M3, 230 V, three phase
    25.67 lbf.in (2.9 N.m) LXM05AD42M3X, 200...240 V, three phase
    25.67 lbf.in (2.9 N.m) LXM05BD42M3X, 200...240 V, three phase
    25.67 lbf.in (2.9 N.m) LXM05CD42M3X, 200...240 V, three phase
    nominal speed
    2500 rpm LXM32.D30M2 10 A, 115 V, single phase
    3000 rpm LXM05AD28M2, 200...240 V, single phase
    3000 rpm LXM05BD28M2, 200...240 V, single phase
    3000 rpm LXM05CD28M2, 200...240 V, single phase
    3000 rpm LXM05AD42M3X, 200...240 V, three phase
    3000 rpm LXM05BD42M3X, 200...240 V, three phase
    3000 rpm LXM05CD42M3X, 200...240 V, three phase
    4000 rpm LXM32.D18M2 6 A, 230 V, single phase
    1500 rpm LXM05AD28F1, 110...120 V, single phase
    1500 rpm LXM05BD28F1, 110...120 V, single phase
    1500 rpm LXM05CD28F1, 110...120 V, single phase
    4000 rpm LXM15LD28M3, 230 V, three phase
    product compatibility
    LXM05AD28F1 110...120 V single phase
    LXM05AD28M2 200...240 V single phase
    LXM05BD28F1 110...120 V single phase
    LXM05BD28M2 200...240 V single phase
    LXM05CD28F1 110...120 V single phase
    LXM05CD28M2 200...240 V single phase
    LXM32.D30M2 115 V single phase
    LXM32.D18M2 230 V single phase
    LXM05AD42M3X 200...240 V three phase
    LXM05BD42M3X 200...240 V three phase
    LXM05CD42M3X 200...240 V three phase
    LXM15LD28M3 230 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    Lexium 15
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    7.3 A
    maximum continuous power
    1.6 W
    maximum current Irms
    18 A LXM32.D18M2 230 V
    15 A LXM32.D30M2 115 V
    23 A LXM15LD28M3
    25.1 A LXM05AD28F1
    25.1 A LXM05AD28M2
    25.1 A LXM05AD42M3X
    25.1 A LXM05BD28F1
    25.1 A LXM05BD28M2
    25.1 A LXM05BD42M3X
    25.1 A LXM05CD28F1
    25.1 A LXM05CD28M2
    25.1 A LXM05CD42M3X
    maximum permanent current
    25.1 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    79.66 lbf.in (9 N.m) holding brake
    motor flange size
    3.94 in (100 mm)
    number of motor stacks
    1
    torque constant
    0.45 N.m/A 248 °F (120 °C)
    back emf constant
    29 V/krpm 248 °F (120 °C)
    number of motor poles
    8
    rotor inertia
    2.018 kg.cm²
    stator resistance
    0.87 Ohm 68 °F (20 °C)
    stator inductance
    4 mH 68 °F (20 °C)
    stator electrical time constant
    4.6 ms 68 °F (20 °C)
    maximum radial force Fr
    530 N 5000 rpm
    570 N 4000 rpm
    630 N 3000 rpm
    720 N 2000 rpm
    900 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    7.85 in (199.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    10.58 lb(US) (4.8 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118138506
    Package weight(Lbs)
    4.94 kg (10.9 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    169

    200

    40

    30

    6 N9

    3.5+0.10

    19 k6

    M6 x 16

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    6.65

    7.87

    1.57

    1.18

    0.24 N9

    0.14+0.10

    0.75 k6

    M6 x 0.63


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /