USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1002P11F1A Picture

BSH1002P11F1A

Green premium brand logo
Schneider Eletric BSH1002P11F1A Picture
BSH1002P11F1A
Green premium brand logo

AC servo motor BSH - 3.4 N.m - 2500 rpm - keyed shaft - with brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,830.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    39.83 lbf.in (4.5 N.m) LXM15LD21M3, 230 V, single phase
    30.09 lbf.in (3.4 N.m) LXM15LD13M3, 230 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 230 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 400 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 480 V, three phase
    51.33 lbf.in (5.8 N.m) LXM15LD17N4, 400 V, three phase
    51.33 lbf.in (5.8 N.m) LXM15LD17N4, 480 V, three phase
    51.33 lbf.in (5.8 N.m) LXM15LD21M3, 230 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05AD17M3X, 200...240 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05AD22N4, 380...480 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05AD28M2, 200...240 V, single phase
    48.68 lbf.in (5.5 N.m) LXM05BD17M3X, 200...240 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05BD22N4, 380...480 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05BD28M2, 200...240 V, single phase
    48.68 lbf.in (5.5 N.m) LXM05CD17M3X, 200...240 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05CD22N4, 380...480 V, three phase
    48.68 lbf.in (5.5 N.m) LXM05CD28M2, 200...240 V, single phase
    51.33 lbf.in (5.8 N.m) LXM32.D18N4 6 A, 400 V, three phase
    51.33 lbf.in (5.8 N.m) LXM32.D18N4 6 A, 480 V, three phase
    peak stall torque
    83.11 lbf.in (9.39 N.m) LXM15LD21M3, 230 V, single phase
    49.56 lbf.in (5.6 N.m) LXM15LD13M3, 230 V, three phase
    70.81 lbf.in (8 N.m) LXM15LD10N4, 230 V, three phase
    70.81 lbf.in (8 N.m) LXM15LD10N4, 400 V, three phase
    70.81 lbf.in (8 N.m) LXM15LD10N4, 480 V, three phase
    107.36 lbf.in (12.13 N.m) LXM15LD17N4, 400 V, three phase
    107.36 lbf.in (12.13 N.m) LXM15LD17N4, 480 V, three phase
    130.90 lbf.in (14.79 N.m) LXM15LD21M3, 230 V, three phase
    99.39 lbf.in (11.23 N.m) LXM05AD17M3X, 200...240 V, three phase
    123.20 lbf.in (13.92 N.m) LXM05AD22N4, 380...480 V, three phase
    141.61 lbf.in (16 N.m) LXM05AD28M2, 200...240 V, single phase
    99.39 lbf.in (11.23 N.m) LXM05BD17M3X, 200...240 V, three phase
    123.20 lbf.in (13.92 N.m) LXM05BD22N4, 380...480 V, three phase
    141.61 lbf.in (16 N.m) LXM05BD28M2, 200...240 V, single phase
    99.39 lbf.in (11.23 N.m) LXM05CD17M3X, 200...240 V, three phase
    123.20 lbf.in (13.92 N.m) LXM05CD22N4, 380...480 V, three phase
    141.61 lbf.in (16 N.m) LXM05CD28M2, 200...240 V, single phase
    161.97 lbf.in (18.3 N.m) LXM32.D18N4 6 A, 400 V, three phase
    161.97 lbf.in (18.3 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal output power
    950 W LXM15LD21M3, 230 V, single phase
    950 W LXM15LD21M3, 230 V, three phase
    780 W LXM05AD28M2, 200...240 V, single phase
    780 W LXM05BD28M2, 200...240 V, single phase
    780 W LXM05CD28M2, 200...240 V, single phase
    1400 W LXM05AD22N4, 380...480 V, three phase
    1400 W LXM05BD22N4, 380...480 V, three phase
    1400 W LXM05CD22N4, 380...480 V, three phase
    1600 W LXM15LD10N4, 400 V, three phase
    1700 W LXM15LD17N4, 400 V, three phase
    1950 W LXM15LD17N4, 480 V, three phase
    2150 W LXM15LD10N4, 480 V, three phase
    780 W LXM05AD17M3X, 200...240 V, three phase
    780 W LXM05BD17M3X, 200...240 V, three phase
    780 W LXM05CD17M3X, 200...240 V, three phase
    840 W LXM15LD13M3, 230 V, three phase
    890 W LXM15LD10N4, 230 V, three phase
    1700 W LXM32.D18N4 6 A, 400 V, three phase
    1700 W LXM32.D18N4 6 A, 480 V, three phase
    nominal torque
    39.83 lbf.in (4.5 N.m) LXM15LD21M3, 230 V, single phase
    43.90 lbf.in (4.96 N.m) LXM05AD28M2, 200...240 V, single phase
    43.90 lbf.in (4.96 N.m) LXM05BD28M2, 200...240 V, single phase
    43.90 lbf.in (4.96 N.m) LXM05CD28M2, 200...240 V, single phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 230 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 400 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD10N4, 480 V, three phase
    30.09 lbf.in (3.4 N.m) LXM15LD13M3, 230 V, three phase
    32.75 lbf.in (3.7 N.m) LXM15LD17N4, 480 V, three phase
    35.40 lbf.in (4 N.m) LXM15LD17N4, 400 V, three phase
    38.94 lbf.in (4.4 N.m) LXM05AD22N4, 380...480 V, three phase
    38.94 lbf.in (4.4 N.m) LXM05BD22N4, 380...480 V, three phase
    38.94 lbf.in (4.4 N.m) LXM05CD22N4, 380...480 V, three phase
    43.90 lbf.in (4.96 N.m) LXM05AD17M3X, 200...240 V, three phase
    43.90 lbf.in (4.96 N.m) LXM05BD17M3X, 200...240 V, three phase
    43.90 lbf.in (4.96 N.m) LXM05CD17M3X, 200...240 V, three phase
    51.33 lbf.in (5.8 N.m) LXM15LD21M3, 230 V, three phase
    35.40 lbf.in (4 N.m) LXM32.D18N4 6 A, 400 V, three phase
    35.40 lbf.in (4 N.m) LXM32.D18N4 6 A, 480 V, three phase
    nominal speed
    3000 rpm LXM05AD22N4, 380...480 V, three phase
    3000 rpm LXM05BD22N4, 380...480 V, three phase
    3000 rpm LXM05CD22N4, 380...480 V, three phase
    1500 rpm LXM05AD17M3X, 200...240 V, three phase
    1500 rpm LXM05BD17M3X, 200...240 V, three phase
    1500 rpm LXM05CD17M3X, 200...240 V, three phase
    4500 rpm LXM15LD10N4, 400 V, three phase
    6000 rpm LXM15LD10N4, 480 V, three phase
    4000 rpm LXM32.D18N4 6 A, 400 V, three phase
    4000 rpm LXM32.D18N4 6 A, 480 V, three phase
    1500 rpm LXM05AD28M2, 200...240 V, single phase
    1500 rpm LXM05BD28M2, 200...240 V, single phase
    1500 rpm LXM05CD28M2, 200...240 V, single phase
    2000 rpm LXM15LD21M3, 230 V, single phase
    2000 rpm LXM15LD21M3, 230 V, three phase
    2500 rpm LXM15LD10N4, 230 V, three phase
    2500 rpm LXM15LD13M3, 230 V, three phase
    4000 rpm LXM15LD17N4, 400 V, three phase
    5000 rpm LXM15LD17N4, 480 V, three phase
    product compatibility
    LXM05AD28M2 200...240 V single phase
    LXM05BD28M2 200...240 V single phase
    LXM05CD28M2 200...240 V single phase
    LXM15LD21M3 230 V single phase
    LXM15LD13M3 230 V three phase
    LXM15LD10N4 400 V three phase
    LXM05AD17M3X 200...240 V three phase
    LXM05BD17M3X 200...240 V three phase
    LXM05CD17M3X 200...240 V three phase
    LXM15LD10N4 230 V three phase
    LXM15LD10N4 480 V three phase
    LXM15LD21M3 230 V three phase
    LXM05AD22N4 380...480 V three phase
    LXM05BD22N4 380...480 V three phase
    LXM05CD22N4 380...480 V three phase
    LXM15LD17N4 400 V three phase
    LXM15LD17N4 480 V three phase
    LXM32.D18N4 400 V three phase
    LXM32.D18N4 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 32
    Lexium 05
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    4.8 A
    maximum continuous power
    2.51 W
    maximum current Irms
    17.1 A LXM15LD13M3
    17.1 A LXM15LD21M3
    17.1 A LXM15LD10N4
    17.1 A LXM15LD17N4
    17.1 A LXM05AD28M2
    17.1 A LXM05AD17M3X
    17.1 A LXM05AD22N4
    17.1 A LXM05BD28M2
    17.1 A LXM05BD17M3X
    17.1 A LXM05BD22N4
    17.1 A LXM05CD28M2
    17.1 A LXM05CD17M3X
    17.1 A LXM05CD22N4
    17.1 A LXM32.D18N4
    maximum permanent current
    17.1 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    key width
    1.18 in (30 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    79.66 lbf.in (9 N.m) holding brake
    motor flange size
    3.94 in (100 mm)
    number of motor stacks
    2
    torque constant
    1.21 N.m/A 248 °F (120 °C)
    back emf constant
    77 V/krpm 248 °F (120 °C)
    number of motor poles
    8
    rotor inertia
    2.928 kg.cm²
    stator resistance
    2.4 Ohm 68 °F (20 °C)
    stator inductance
    12.7 mH 68 °F (20 °C)
    stator electrical time constant
    5.29 ms 68 °F (20 °C)
    maximum radial force Fr
    620 N 4000 rpm
    690 N 3000 rpm
    790 N 2000 rpm
    990 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    9.27 in (235.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    13.89 lb(US) (6.3 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118139213
    Package weight(Lbs)
    6.44 kg (14.2 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1002P11F1A_ROHS_DECLARATION
    Description
    BSH1002P11F1A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    BSH1002P11F1A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1002P11F1A_REACH_DECLARATION
    Description
    BSH1002P11F1A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    BSH1002P11F1A_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1002P11F1A_ROHS_CHINA_DECLARATION
    Description
    BSH1002P11F1A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    BSH1002P11F1A_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    205

    236

    40

    30

    6 N9

    3.5+0.10

    19 k6

    M6 x 16

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    8.07

    9.29

    1.57

    1.18

    0.24 N9

    0.14+0.10

    0.75 k6

    M6 x 0.63


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /