USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1004P01F1A Picture

BSH1004P01F1A

Green premium brand logo
Schneider Eletric BSH1004P01F1A Picture
BSH1004P01F1A
Green premium brand logo

AC servo motor BSH - 9.31 N.m - 1500 rpm - untapped shaft - with brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,260.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    70.81 lbf.in (8 N.m) LXM32.D30N4 10 A, 400 V, three phase
    70.81 lbf.in (8 N.m) LXM32.D30N4 10 A, 480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD40N4, 400 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD40N4, 480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD28M3, 230 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD28N4, 230 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD28N4, 400 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD28N4, 480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM15MD40N4, 230 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05AD34N4, 380...480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05AD42M3X, 200...240 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05AD57N4, 380...480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05BD34N4, 380...480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05BD42M3X, 200...240 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05BD57N4, 380...480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05CD34N4, 380...480 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05CD42M3X, 200...240 V, three phase
    82.40 lbf.in (9.31 N.m) LXM05CD57N4, 380...480 V, three phase
    peak stall torque
    335.44 lbf.in (37.9 N.m) LXM32.D30N4 10 A, 400 V, three phase
    335.44 lbf.in (37.9 N.m) LXM32.D30N4 10 A, 480 V, three phase
    227.46 lbf.in (25.7 N.m) LXM15MD28M3, 230 V, three phase
    227.46 lbf.in (25.7 N.m) LXM15MD28N4, 230 V, three phase
    227.46 lbf.in (25.7 N.m) LXM15MD28N4, 400 V, three phase
    227.46 lbf.in (25.7 N.m) LXM15MD28N4, 480 V, three phase
    299.42 lbf.in (33.83 N.m) LXM15MD40N4, 230 V, three phase
    299.42 lbf.in (33.83 N.m) LXM15MD40N4, 400 V, three phase
    299.42 lbf.in (33.83 N.m) LXM15MD40N4, 480 V, three phase
    207.73 lbf.in (23.47 N.m) LXM05AD34N4, 380...480 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05AD42M3X, 200...240 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05AD57N4, 380...480 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05BD42M3X, 200...240 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05BD57N4, 380...480 V, three phase
    207.73 lbf.in (23.47 N.m) LXM05CD34N4, 380...480 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05CD42M3X, 200...240 V, three phase
    315.97 lbf.in (35.7 N.m) LXM05CD57N4, 380...480 V, three phase
    nominal output power
    2600 W LXM32.D30N4 10 A, 480 V, three phase
    2100 W LXM32.D30N4 10 A, 400 V, three phase
    1300 W LXM05AD42M3X, 200...240 V, three phase
    1300 W LXM05BD42M3X, 200...240 V, three phase
    1300 W LXM05CD42M3X, 200...240 V, three phase
    1300 W LXM15MD28M3, 230 V, three phase
    1300 W LXM15MD28N4, 230 V, three phase
    1300 W LXM15MD40N4, 230 V, three phase
    2200 W LXM05AD34N4, 380...480 V, three phase
    2200 W LXM05AD57N4, 380...480 V, three phase
    2200 W LXM05BD34N4, 380...480 V, three phase
    2200 W LXM05BD57N4, 380...480 V, three phase
    2200 W LXM05CD34N4, 380...480 V, three phase
    2200 W LXM05CD57N4, 380...480 V, three phase
    2200 W LXM15MD28N4, 400 V, three phase
    2300 W LXM15MD40N4, 400 V, three phase
    2400 W LXM15MD40N4, 480 V, three phase
    2700 W LXM15MD28N4, 480 V, three phase
    nominal torque
    73.46 lbf.in (8.3 N.m) LXM32.D30N4 10 A, 400 V, three phase
    73.46 lbf.in (8.3 N.m) LXM32.D30N4 10 A, 480 V, three phase
    57.53 lbf.in (6.5 N.m) LXM15MD28N4, 480 V, three phase
    59.21 lbf.in (6.69 N.m) LXM15MD40N4, 480 V, three phase
    61.96 lbf.in (7 N.m) LXM15MD28N4, 400 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05AD34N4, 380...480 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05AD57N4, 380...480 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05BD34N4, 380...480 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05BD57N4, 380...480 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05CD34N4, 380...480 V, three phase
    62.84 lbf.in (7.1 N.m) LXM05CD57N4, 380...480 V, three phase
    63.46 lbf.in (7.17 N.m) LXM15MD40N4, 400 V, three phase
    72.40 lbf.in (8.18 N.m) LXM15MD40N4, 230 V, three phase
    72.75 lbf.in (8.22 N.m) LXM05AD42M3X, 200...240 V, three phase
    72.75 lbf.in (8.22 N.m) LXM05BD42M3X, 200...240 V, three phase
    72.75 lbf.in (8.22 N.m) LXM05CD42M3X, 200...240 V, three phase
    72.75 lbf.in (8.22 N.m) LXM15LD28M3, 230 V, three phase
    72.75 lbf.in (8.22 N.m) LXM15MD28N4, 230 V, three phase
    nominal speed
    2500 rpm LXM32.D30N4 10 A, 400 V, three phase
    3000 rpm LXM32.D30N4 10 A, 480 V, three phase
    1500 rpm LXM05AD42M3X, 200...240 V, three phase
    1500 rpm LXM05BD42M3X, 200...240 V, three phase
    1500 rpm LXM05CD42M3X, 200...240 V, three phase
    3000 rpm LXM05AD34N4, 380...480 V, three phase
    3000 rpm LXM05BD34N4, 380...480 V, three phase
    3000 rpm LXM05CD34N4, 380...480 V, three phase
    1500 rpm LXM15MD28M3, 230 V, three phase
    1500 rpm LXM15MD28N4, 230 V, three phase
    1500 rpm LXM15MD40N4, 230 V, three phase
    3000 rpm LXM05AD57N4, 380...480 V, three phase
    3000 rpm LXM05BD57N4, 380...480 V, three phase
    3000 rpm LXM05CD57N4, 380...480 V, three phase
    3000 rpm LXM15MD28N4, 400 V, three phase
    3000 rpm LXM15MD40N4, 400 V, three phase
    3500 rpm LXM15MD40N4, 480 V, three phase
    4000 rpm LXM15MD28N4, 480 V, three phase
    product compatibility
    LXM05AD42M3X 200...240 V three phase
    LXM05BD42M3X 200...240 V three phase
    LXM05CD42M3X 200...240 V three phase
    LXM05AD34N4 380...480 V three phase
    LXM05BD34N4 380...480 V three phase
    LXM05CD34N4 380...480 V three phase
    LXM15MD28N4 400 V three phase
    LXM15MD28N4 480 V three phase
    LXM15MD40N4 400 V three phase
    LXM15MD40N4 480 V three phase
    LXM32.D30N4 400 V three phase
    LXM32.D30N4 480 V three phase
    LXM05AD57N4 380...480 V three phase
    LXM05BD57N4 380...480 V three phase
    LXM05CD57N4 380...480 V three phase
    LXM15MD28M3 230 V three phase
    LXM15MD28N4 230 V three phase
    LXM15MD40N4 230 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 05
    Lexium 32
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    6.2 A
    maximum continuous power
    3.64 W
    maximum current Irms
    34.8 A LXM15LD28M3
    34.8 A LXM15MD28N4
    34.8 A LXM15MD40N4
    32.3 A LXM05AD42M3X
    32.3 A LXM05AD34N4
    32.3 A LXM05AD57N4
    32.3 A LXM05BD42M3X
    32.3 A LXM05BD34N4
    32.3 A LXM05BD57N4
    32.3 A LXM05CD42M3X
    32.3 A LXM05CD34N4
    32.3 A LXM05CD57N4
    30 A LXM32.D30N4
    maximum permanent current
    32.3 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    106.21 lbf.in (12 N.m) holding brake
    motor flange size
    3.94 in (100 mm)
    number of motor stacks
    4
    torque constant
    1.62 N.m/A 248 °F (120 °C)
    back emf constant
    103 V/krpm 248 °F (120 °C)
    number of motor poles
    8
    rotor inertia
    5.245 kg.cm²
    stator resistance
    1.81 Ohm 68 °F (20 °C)
    stator inductance
    11.8 mH 68 °F (20 °C)
    stator electrical time constant
    6.52 ms 68 °F (20 °C)
    maximum radial force Fr
    1070 N 1000 rpm
    740 N 3000 rpm
    850 N 2000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    17 W
    type of cooling
    Natural convection
    length
    12.11 in (307.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    21.83 lb(US) (9.9 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118140417
    Package weight(Lbs)
    8.12 kg (17.9 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1004P01F1A_ROHS_DECLARATION
    Description
    BSH1004P01F1A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    BSH1004P01F1A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1004P01F1A_REACH_DECLARATION
    Description
    BSH1004P01F1A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    BSH1004P01F1A_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1004P01F1A_ROHS_CHINA_DECLARATION
    Description
    BSH1004P01F1A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    BSH1004P01F1A_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    277

    308

    50

    40

    8 N9

    4+0.10

    24 k6

    M8 x 19

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    10.90

    12.12

    1.96

    1.57

    0.31 N9

    0.16+0.10

    0.94 k6

    M8 x 0.75


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /