USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1401P01F1A Picture

BSH1401P01F1A

Schneider Eletric BSH1401P01F1A Picture
BSH1401P01F1A

AC servo motor BSH - 11.1 N.m - 1500 rpm - untapped shaft - with brake - IP50

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,280.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    98.24 lbf.in (11.1 N.m) LXM32.D30N4 10 A, 400 V, three phase
    98.24 lbf.in (11.1 N.m) LXM32.D30N4 10 A, 480 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15MD28N4, 400 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15MD28N4, 480 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15MD28N4, 230 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15MD40N4, 400 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15MD40N4, 480 V, three phase
    98.24 lbf.in (11.1 N.m) LXM15LD28M3, 230 V, three phase
    100.90 lbf.in (11.4 N.m) LXM05AD34N4, 380...480 V, three phase
    100.90 lbf.in (11.4 N.m) LXM05BD34N4, 380...480 V, three phase
    100.90 lbf.in (11.4 N.m) LXM05CD34N4, 380...480 V, three phase
    peak stall torque
    238.97 lbf.in (27 N.m) LXM32.D30N4 10 A, 400 V, three phase
    238.97 lbf.in (27 N.m) LXM32.D30N4 10 A, 480 V, three phase
    206.49 lbf.in (23.33 N.m) LXM15MD28N4, 230 V, three phase
    206.49 lbf.in (23.33 N.m) LXM15MD28N4, 400 V, three phase
    206.49 lbf.in (23.33 N.m) LXM15MD28N4, 480 V, three phase
    206.49 lbf.in (23.33 N.m) LXM15MD40N4, 400 V, three phase
    206.49 lbf.in (23.33 N.m) LXM15MD40N4, 480 V, three phase
    210.65 lbf.in (23.8 N.m) LXM15LD28M3, 230 V, three phase
    206.49 lbf.in (23.33 N.m) LXM05AD34N4, 380...480 V, three phase
    206.49 lbf.in (23.33 N.m) LXM05BD34N4, 380...480 V, three phase
    206.49 lbf.in (23.33 N.m) LXM05CD34N4, 380...480 V, three phase
    nominal output power
    2500 W LXM32.D30N4 10 A, 400 V, three phase
    3000 W LXM32.D30N4 10 A, 480 V, three phase
    2000 W LXM15MD28N4, 400 V, three phase
    2000 W LXM15MD40N4, 400 V, three phase
    2200 W LXM05AD34N4, 380...480 V, three phase
    2200 W LXM05BD34N4, 380...480 V, three phase
    2200 W LXM05CD34N4, 380...480 V, three phase
    1400 W LXM15LD28M3, 230 V, three phase
    1400 W LXM15MD28N4, 230 V, three phase
    2150 W LXM15MD28N4, 480 V, three phase
    2150 W LXM15MD40N4, 480 V, three phase
    nominal torque
    84.08 lbf.in (9.5 N.m) LXM32.D30N4 10 A, 400 V, three phase
    84.08 lbf.in (9.5 N.m) LXM32.D30N4 10 A, 480 V, three phase
    60.18 lbf.in (6.8 N.m) LXM15MD28N4, 480 V, three phase
    60.18 lbf.in (6.8 N.m) LXM15MD40N4, 480 V, three phase
    61.07 lbf.in (6.9 N.m) LXM05AD34N4, 380...480 V, three phase
    61.07 lbf.in (6.9 N.m) LXM05BD34N4, 380...480 V, three phase
    61.07 lbf.in (6.9 N.m) LXM05CD34N4, 380...480 V, three phase
    67.53 lbf.in (7.63 N.m) LXM15MD28N4, 400 V, three phase
    67.53 lbf.in (7.63 N.m) LXM15MD40N4, 400 V, three phase
    80.54 lbf.in (9.1 N.m) LXM15LD28M3, 230 V, three phase
    80.54 lbf.in (9.1 N.m) LXM15MD28N4, 230 V, three phase
    nominal speed
    2500 rpm LXM32.D30N4 10 A, 400 V, three phase
    3000 rpm LXM32.D30N4 10 A, 480 V, three phase
    3000 rpm LXM05AD34N4, 380...480 V, three phase
    3000 rpm LXM05BD34N4, 380...480 V, three phase
    3000 rpm LXM05CD34N4, 380...480 V, three phase
    1500 rpm LXM15MD28N4, 230 V, three phase
    1500 rpm LXM15LD28M3, 230 V, three phase
    2500 rpm LXM15MD28N4, 400 V, three phase
    2500 rpm LXM15MD40N4, 400 V, three phase
    3000 rpm LXM15MD28N4, 480 V, three phase
    3000 rpm LXM15MD40N4, 480 V, three phase
    product compatibility
    LXM15LD28M3 230 V three phase
    LXM05AD34N4 380...480 V three phase
    LXM05BD34N4 380...480 V three phase
    LXM05CD34N4 380...480 V three phase
    LXM15MD28N4 400 V three phase
    LXM15MD28N4 480 V three phase
    LXM15MD40N4 400 V three phase
    LXM15MD40N4 480 V three phase
    LXM15MD28N4 230 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    Lexium 15
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    7.8 A
    maximum continuous power
    3.6 W
    maximum current Irms
    20.8 A LXM15LD28M3
    20.8 A LXM15MD28N4
    20.8 A LXM15MD40N4
    20.8 A LXM05AD34N4
    20.8 A LXM05BD34N4
    20.8 A LXM05CD34N4
    20.8 A LXM32.D30N4
    maximum permanent current
    20.8 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    203.57 lbf.in (23 N.m) holding brake
    motor flange size
    5.51 in (140 mm)
    number of motor stacks
    1
    torque constant
    1.43 N.m/A 248 °F (120 °C)
    back emf constant
    100 V/krpm 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    9.21 kg.cm²
    stator resistance
    1.41 Ohm 68 °F (20 °C)
    stator inductance
    15.6 mH 68 °F (20 °C)
    stator electrical time constant
    11.06 ms 68 °F (20 °C)
    maximum radial force Fr
    1530 N 3000 rpm
    1760 N 2000 rpm
    2210 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    24 W
    type of cooling
    Natural convection
    length
    10.06 in (255.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    28.66 lb(US) (13 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118140769
    Package weight(Lbs)
    9.75 kg (21.5 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screws M8 x 19 mm/M8 x 0.75 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    178

    39.5

    25.5

    178

    39.5

    39.5

    218

    256

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    7.00

    1.55

    1.00

    7.00

    1.55

    1.55

    8.58

    10.07


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /