USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1402T22F1P Picture

BSH1402T22F1P

Green premium brand logo
Schneider Eletric BSH1402T22F1P Picture
BSH1402T22F1P
Green premium brand logo

AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,910.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    172.59 lbf.in (19.5 N.m) LXM32.D72N4 24 A, 400 V, three phase
    172.59 lbf.in (19.5 N.m) LXM32.D72N4 24 A, 480 V, three phase
    127.45 lbf.in (14.4 N.m) LXM05AD42M3X, 200...240 V, three phase
    127.45 lbf.in (14.4 N.m) LXM05BD42M3X, 200...240 V, three phase
    127.45 lbf.in (14.4 N.m) LXM05CD42M3X, 200...240 V, three phase
    peak stall torque
    524.85 lbf.in (59.3 N.m) LXM32.D72N4 24 A, 400 V, three phase
    524.85 lbf.in (59.3 N.m) LXM32.D72N4 24 A, 480 V, three phase
    217.37 lbf.in (24.56 N.m) LXM05AD42M3X, 200...240 V, three phase
    217.37 lbf.in (24.56 N.m) LXM05BD42M3X, 200...240 V, three phase
    nominal output power
    3900 W LXM32.D72N4 24 A, 400 V, three phase
    3900 W LXM32.D72N4 24 A, 480 V, three phase
    2900 W LXM05AD42M3X, 200...240 V, three phase
    2900 W LXM05BD42M3X, 200...240 V, three phase
    2900 W LXM05CD42M3X, 200...240 V, three phase
    nominal torque
    108.86 lbf.in (12.3 N.m) LXM32.D72N4 24 A, 400 V, three phase
    108.86 lbf.in (12.3 N.m) LXM32.D72N4 24 A, 480 V, three phase
    81.43 lbf.in (9.2 N.m) LXM05AD42M3X, 200...240 V, three phase
    81.43 lbf.in (9.2 N.m) LXM05BD42M3X, 200...240 V, three phase
    81.43 lbf.in (9.2 N.m) LXM05CD42M3X, 200...240 V, three phase
    nominal speed
    3000 rpm LXM32.D72N4 24 A, 400 V, three phase
    3000 rpm LXM32.D72N4 24 A, 480 V, three phase
    3000 rpm LXM05AD42M3X, 200...240 V, three phase
    3000 rpm LXM05BD42M3X, 200...240 V, three phase
    3000 rpm LXM05CD42M3X, 200...240 V, three phase
    product compatibility
    LXM05AD42M3X 200...240 V three phase
    LXM05BD42M3X 200...240 V three phase
    LXM05CD42M3X 200...240 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    22.5 A
    maximum continuous power
    4.2 W
    maximum current Irms
    72 A LXM32.D72N4
    75.2 A LXM05AD42M3X
    75.2 A LXM05BD42M3X
    75.2 A LXM05CD42M3X
    maximum permanent current
    75.2 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    feedback type
    Multiturn SinCos Hiperface
    holding torque
    203.57 lbf.in (23 N.m) holding brake
    motor flange size
    5.51 in (140 mm)
    number of motor stacks
    2
    torque constant
    1.47 N.m/A 248 °F (120 °C)
    back emf constant
    101 V/krpm 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    14.48 kg.cm²
    stator resistance
    0.6 Ohm 68 °F (20 °C)
    stator inductance
    7.4 mH 68 °F (20 °C)
    stator electrical time constant
    12.1 ms 68 °F (20 °C)
    maximum radial force Fr
    1680 N 3000 rpm
    1930 N 2000 rpm
    2430 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    24 W
    type of cooling
    Natural convection
    length
    12.22 in (310.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    39.02 lb(US) (17.7 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    GTIN
    03389118361294
    Package weight(Lbs)
    13.29 kg (29.3 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AC servo motor BSH - 14.4 N.m - 3000 rpm - untapped shaft - with brake - IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screws M8 x 19 mm/M8 x 0.75 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    192.5

    54

    25.5

    198.5

    60

    39.5

    273

    311

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    7.57

    2.12

    1.00

    7.81

    2.36

    1.55

    10.74

    12.24


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /