USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric BSH1403T11F1P Picture

BSH1403T11F1P

Green premium brand logo
Schneider Eletric BSH1403T11F1P Picture
BSH1403T11F1P
Green premium brand logo

AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4800 rpm
    continuous stall torque
    246.05 lbf.in (27.8 N.m) LXM32.D72N4 24 A, 400 V, three phase
    246.05 lbf.in (27.8 N.m) LXM32.D72N4 24 A, 480 V, three phase
    peak stall torque
    798.34 lbf.in (90.2 N.m) LXM32.D72N4 24 A, 400 V, three phase
    798.34 lbf.in (90.2 N.m) LXM32.D72N4 24 A, 480 V, three phase
    nominal output power
    4100 W LXM32.D72N4 24 A, 400 V, three phase
    4100 W LXM32.D72N4 24 A, 480 V, three phase
    nominal torque
    114.17 lbf.in (12.9 N.m) LXM32.D72N4 24 A, 400 V, three phase
    114.17 lbf.in (12.9 N.m) LXM32.D72N4 24 A, 480 V, three phase
    nominal speed
    3000 rpm LXM32.D72N4 24 A, 400 V, three phase
    3000 rpm LXM32.D72N4 24 A, 480 V, three phase
    product compatibility
    LXM32.D72N4 400 V three phase
    LXM32.D72N4 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 32
    supply voltage max
    480 V
    Phase
    Three phase
    continuous stall current
    22.3 A
    maximum continuous power
    3.3 W
    maximum current Irms
    72 A LXM32.D72N4
    maximum permanent current
    81.3 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    key width
    1.57 in (40 mm)
    feedback type
    Single turn SinCos Hiperface
    holding torque
    318.63 lbf.in (36 N.m) holding brake
    motor flange size
    5.51 in (140 mm)
    number of motor stacks
    3
    torque constant
    1.58 N.m/A 248 °F (120 °C)
    back emf constant
    105 V/krpm 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    14.48 kg.cm²
    stator resistance
    0.4 Ohm 68 °F (20 °C)
    stator inductance
    5.1 mH 68 °F (20 °C)
    stator electrical time constant
    12.75 ms 68 °F (20 °C)
    maximum radial force Fr
    1780 N 3000 rpm
    2030 N 2000 rpm
    2560 N 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    26 W
    type of cooling
    Natural convection
    length
    14.39 in (365.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    50.71 lb(US) (23 kg)
    Ordering and shipping details
    GTIN
    03606485201382
    Package weight(Lbs)
    29.30 lb(US) (13.290 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BSH1403T11F1P: AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BSH1403T11F1P: AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    AC servo motor BSH - 27.8 N.m - 3000 rpm - keyed shaft - with brake - IP50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screws M8 x 19 mm/M8 x 0.75 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    192.5

    54

    25.5

    198.5

    60

    39.5

    328

    366

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    7.57

    2.12

    1.00

    7.81

    2.36

    1.55

    12.91

    14.40


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /