USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BX1500M Picture

BX1500M

Schneider Eletric BX1500M Picture
BX1500M

APC Back UPS Pro BX1500M, Compact Tower, 1500VA, AVR, LCD, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back UPS Pro BX1500M, Compact Tower, 1500VA, AVR, LCD, 120V
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    900 Watts / 1500 VA
    Max Configurable Power (Watts)
    900 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC124
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    789 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    9.84 inches (250.0 mm)
    Maximum Width
    3.94 inches (100.0 mm)
    Maximum Depth
    15.04 inches (382.0 mm)
    Net Weight
    24.25 lbs (11.0 kg)
    Shipping Weight
    28.0 lbs (12.7 kg)
    Shipping Height
    13.7 inches (348.0 mm)
    Shipping Width
    8.94 inches (227.0 mm)
    Shipping Depth
    19.33 inches (491.0 mm)
    SCC Codes
    1073130433178 7
    Units per Pallet
    32.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    67.600 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , TUV C-US certified
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $250000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro Compact Towers BX 850/1000/1350/1500 M (Version 0)
    Description
    Back-UPS Pro Compact Tower offer brochure
    Size pdf
    Size 939.8 KB
    Date 2/6/18
    Description
    Back-UPS Pro Compact Tower offer brochure
    Back-UPS Family Brochure (NAM) (Version 0)
    Description
    To highlight the Back-UPS NAM portfolio
    Size pdf
    Size 2.6 MB
    Date 10/11/17
    Description
    To highlight the Back-UPS NAM portfolio
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS Pro BX 850/1000/1350/1500 M/M-LM60 (Version 1)
    Description
    User manual of Back-UPS Pro BX850M, BX850M-LM60 BX1000M, BX1000M-LM60, BX1350M, BX1350M-LM60, BX1500M and BX1500M-LM60 for NAM and :LAM
    Size pdf
    Size 366.3 KB
    Date 9/13/17
    Description
    User manual of Back-UPS Pro BX850M, BX850M-LM60 BX1000M, BX1000M-LM60, BX1350M, BX1350M-LM60, BX1500M and BX1500M-LM60 for NAM and :LAM
    Size pdf
    Size 382.1 KB
    Date 9/13/17
    Size pdf
    Size 383.1 KB
    Date 9/13/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cTUVus approval for Back UPS RS (Version 1)
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    Size pdf
    Size 1,017.1 KB
    Date 3/11/19
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    FCC Part 15B for Back UPS Pro BX1500M/BX1350M (Version 0)
    Description
    FCC Part 15:Subpart B Class B
    Size pdf
    Size 1.5 MB
    Date 12/26/16
    Description
    FCC Part 15:Subpart B Class B
    OLD] cTUVus approval for Back UPS RS (Version 0)
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
    Size pdf
    Size 171.9 KB
    Date 12/18/16
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /