Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Meter Mains
Schneider Eletric C2M200S Picture

C2M200S

Green premium brand logo Product Logo
Schneider Eletric C2M200S Picture
C2M200S
Green premium brand logo Product Logo

MTR MAIN RING T-SURFACE 200A 2 SPACE QO

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,083.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringed
    Mounting
    Surface
    number of spaces
    0
    Mounting
    Surface
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 4...250 kcmil aluminium/copper)line side
    AWG 8...AWG 2/0 2 aluminium/copper)service ground
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    depth
    4.37 in (111.00 mm)
    width
    19.58 in (497.33 mm)
    height
    18.23 in (463.04 mm)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901291770
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 671.1 KB
    Date 4/27/09
    Files in document
    pdf
    95 KB
    dwf
    34 KB
    dwg
    144.2 KB
    dxf
    397.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.6 KB
    Date 11/2/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 427.3 KB
    Date 4/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    C2M200S : MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    C2M200S : MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    C2M200S : MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTR MAIN RING T-SURFACE 200A 2 SPACE QO
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.9 KB
    Date 3/22/06
    prp.document.label.format pdf
    Size 120.8 KB
    Date 3/22/06
    prp.document.label.format pdf
    Size 183.5 KB
    Date 8/30/05
    prp.document.label.format pdf
    Size 257.5 KB
    Date 3/29/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /