Schneider Electric USA Website

Welcome to our website.

Select your location

View all Heavy Duty Safety Switches
Schneider Eletric C82344 Picture

C82344

Green premium brand logo Product Logo
Schneider Eletric C82344 Picture
C82344
Green premium brand logo Product Logo

200A 3P Type1 600VAC/250VDC Double Throw Non Fusible Safety Switch

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,813.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Double Throw Safety Switch
    Current Rating
    200 A
    Certifications
    CSA
    Enclosure Rating
    NEMA 1 galvannealed steel
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    3
    Voltage Rating
    250 V DC
    600 V AC
    Wire Size
    AWG 6...300 kcmil copper or aluminium
    Complementary
    width
    606.55 mm (23.88 in)
    height
    784.35 mm (30.88 in)
    depth
    298.45 mm (11.75 in)
    tightening torque
    31.07 N.m (275 lbf.in) 0.02…0.20 in² (13.30…127 mm²) AWG 6...250 kcmil)
    Ordering and shipping details
    Category
    00153 - C,CH&CHU CANADA SW NON-NEG
    Discount Schedule
    DE1
    GTIN
    00785901995647
    Package weight(Lbs)
    29.53 kg (65.1 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 522.3 KB
    Date 12/16/02
    Files in document
    dwf
    183.8 KB
    dwg
    92.1 KB
    dxf
    216.6 KB
    pdf
    29.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate Safety switch 200A (Version 1.1)
    Description
    UL 98 and CSA C22.2 No. 4
    Size pdf
    Size 351.6 KB
    Date 6/2/14
    Description
    UL 98 and CSA C22.2 No. 4
    Size pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    C82344 : C82344_ROHS_CHINA_DECLARATION
    Description
    C82344_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    C82344_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    C82344 : C82344_ROHS_DECLARATION
    Description
    C82344_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    C82344_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    C82344 : C82344_REACH_DECLARATION
    Description
    C82344_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    C82344_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /