USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D, K and SK Control Relays
Schneider Eletric CA2KN22C7 Picture
Discontinued

CA2KN22C7

Schneider Eletric CA2KN22C7 Picture
Discontinued
CA2KN22C7

TeSys K control relay - 2 NO + 2 NC - <= 690 V - 36 V AC coil

Show more characteristics
CA2KN22C7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    35.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CA2K
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    36 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C)
    Irms rated making capacity
    110 A IEC 60947
    associated fuse rating
    10 A gG IEC 60947
    10 A gG VDE 0660
    [Ui] rated insulation voltage
    690 V IEC 60947
    750 V VDE 0110 group C
    690 V BS 5424
    600 V CSA C22.2 No 14
    mounting support
    Plate
    Rail
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible without cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2 0.24 in (6 mm)
    control circuit voltage limits
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    15...25 ms coil de-energisation and NC closing
    5...15 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    10000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor open10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed15 Gn for 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22371-RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    03389110481242
    Package weight(Lbs)
    0.40 lb(US) (0.180 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 573.3 KB
    Date 4/27/09
    Files in document
    dwf
    24.4 KB
    dwg
    140.5 KB
    dxf
    376.8 KB
    pdf
    31.5 KB
    CAD for CA2KN22C7: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 36 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for CA2KN22C7: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 36 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /