Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys D, K and SK Control Relays
Schneider Eletric CA2KN22K7 Picture
Discontinued

CA2KN22K7

Green premium brand logo
Schneider Eletric CA2KN22K7 Picture
Discontinued
CA2KN22K7
Green premium brand logo

TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil

Show more characteristics
CA2KN22K7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    35.50 USD
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CA2K
    contactor application
    Control circuit
    utilisation category
    DC-13
    AC-15
    pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    100 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C)
    Irms rated making capacity
    110 A IEC 60947
    associated fuse rating
    10 A gG IEC 60947
    10 A gG VDE 0660
    [Ui] rated insulation voltage
    690 V IEC 60947
    750 V VDE 0110 group C
    690 V BS 5424
    600 V CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible without cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2 0.24 in (6 mm)
    control circuit voltage limits
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    15...25 ms coil de-energisation and NC closing
    5...15 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    10000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    product weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-140
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor open10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed15 Gn for 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22371-RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    03389110787115
    Package weight(Lbs)
    0.40 lb(US) (0.180 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 9/19/17
    Size pdf
    Size 2.5 MB
    Date 9/7/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1-K contactor (Version 07)
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    Size pdf
    Size 623.9 KB
    Date 6/1/16
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22K7 : TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.7 KB
    Date 8/29/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22K7 : TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22K7 : TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys K control relay - 2 NO + 2 NC - <= 690 V - 100 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /