USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D, K and SK Control Relays
Schneider Eletric CA2KN22Q7 Picture

CA2KN22Q7

Green premium brand logo
Schneider Eletric CA2KN22Q7 Picture
CA2KN22Q7
Green premium brand logo

TeSys K control relay - 2 NO + 2 NC - <= 690 V - 380...400 V AC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    36.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CA2K
    contactor application
    Control circuit
    utilisation category
    DC-13
    AC-15
    pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    380...400 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C)
    Irms rated making capacity
    110 A IEC 60947
    associated fuse rating
    10 A gG IEC 60947
    10 A gG VDE 0660
    [Ui] rated insulation voltage
    690 V IEC 60947
    750 V VDE 0110 group C
    690 V BS 5424
    600 V CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible without cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2 0.24 in (6 mm)
    control circuit voltage limits
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    15...25 ms coil de-energisation and NC closing
    5...15 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    10000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor open10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed15 Gn for 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    00785901284833
    Package weight(Lbs)
    0.18 kg (0.4 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    TeSys Type D-, K-, and SK Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    Size pdf
    Size 970.2 KB
    Date 4/30/01
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 573.3 KB
    Date 4/27/09
    Files in document
    dwf
    24.4 KB
    dwg
    140.5 KB
    dxf
    376.8 KB
    pdf
    31.5 KB
    CAD for CA2KN22Q7: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 380...400 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for CA2KN22Q7: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 380...400 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 9/19/17
    Size pdf
    Size 2.5 MB
    Date 9/7/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1-K contactor (Version 07)
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    Size pdf
    Size 623.9 KB
    Date 6/1/16
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22Q7_ROHS_CHINA_DECLARATION
    Description
    CA2KN22Q7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    CA2KN22Q7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.7 KB
    Date 8/29/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22Q7_ROHS_DECLARATION
    Description
    CA2KN22Q7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    CA2KN22Q7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN22Q7_REACH_DECLARATION
    Description
    CA2KN22Q7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    CA2KN22Q7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /