USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D, K and SK Control Relays
Schneider Eletric CA2SK11UE7 Picture

CA2SK11UE7

Schneider Eletric CA2SK11UE7 Picture
CA2SK11UE7

TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    44.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CASK
    product or component type
    Control relay
    device short name
    CA2SK
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    pole contact composition
    1 NO + 1 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    277 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A 131 °F (55 °C)
    associated fuse rating
    10 A gL VDE 0660
    10 A gL IEC 60947
    [Ui] rated insulation voltage
    690 V IEC 60947
    690 V VDE 0110 group C
    690 V BS 5424
    690 V UL 508
    690 V CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…6 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.5…6 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.01 in² (0.35…6 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.35…1.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.35…2.5 mm²)flexible without cable end
    tightening torque
    7.08 lbf.in (0.8 N.m) screw clamp terminals pozidriv No 1
    control circuit voltage limits
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    Operational 0.85...1.1 Uc 122 °F (50 °C))
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    8...10 ms coil de-energisation and NC closing
    8...16 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    inrush power in VA
    16 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.2 VA 68 °F (20 °C))
    heat dissipation
    1.4 W
    height
    2.20 in (56 mm)
    width
    1.06 in (27 mm)
    depth
    2.19 in (55.5 mm)
    net weight
    0.29 lb(US) (0.132 kg)
    Environment
    standards
    NF C 63-110
    IEC 60947
    VDE 0660
    BS 5424
    product certifications
    CULus
    IP degree of protection
    IP2x
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    ambient air temperature for storage
    -58…158 °F (-50…70 °C)
    operating altitude
    6561.68 ft (2000 m) without
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    00785901334460
    Package weight(Lbs)
    0.13 kg (0.29 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English9
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys Type D-, K-, and SK Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    Size pdf
    Size 970.2 KB
    Date 4/30/01
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 449.7 KB
    Date 4/27/09
    Files in document
    dwf
    19.6 KB
    dwg
    114.6 KB
    dxf
    289.2 KB
    pdf
    26.2 KB
    Size zip
    Size 701.6 KB
    Date 3/25/14
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 277 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /