Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys D, K and SK Control Relays
Schneider Eletric CA2SKE20G7 Picture

CA2SKE20G7

Schneider Eletric CA2SKE20G7 Picture
CA2SKE20G7

TeSys SK control relay, 2 NO, 600 V, 120 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    122.40 USD
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CASK
    product or component type
    Control relay
    device short name
    CA2SKE
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A 131 °F (55 °C)
    associated fuse rating
    10 A gL VDE 0660
    10 A gL IEC 60947
    [Ui] rated insulation voltage
    690 V IEC 60947
    690 V VDE 0110 group C
    690 V BS 5424
    690 V UL 508
    690 V CSA C22.2 No 14
    mounting support
    Plate
    Rail
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…6 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.5…6 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.01 in² (0.35…6 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.35…1.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.35…2.5 mm²)flexible without cable end
    tightening torque
    7.08 lbf.in (0.8 N.m) screw clamp terminals pozidriv No 1
    control circuit voltage limits
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    Operational 0.85...1.1 Uc 122 °F (50 °C))
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    inrush power in VA
    23 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.9 VA 68 °F (20 °C))
    heat dissipation
    1.5 W
    height
    2.20 in (56 mm)
    width
    1.06 in (27 mm)
    depth
    2.19 in (55.5 mm)
    product weight
    0.29 lb(US) (0.132 kg)
    Environment
    standards
    NF C 63-110
    BS 5424
    VDE 0660
    IEC 60947
    product certifications
    CULus
    IP degree of protection
    IP2x
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    ambient air temperature for storage
    -58…158 °F (-50…70 °C)
    operating altitude
    6561.68 ft (2000 m) without
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    00785901967163
    Package weight(Lbs)
    0.18 kg (0.4 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    TeSys Type D-, K-, and SK Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    Size pdf
    Size 970.2 KB
    Date 4/30/01
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 455.6 KB
    Date 4/27/09
    Files in document
    dwf
    20.2 KB
    dwg
    115.8 KB
    dxf
    292.8 KB
    pdf
    26.8 KB
    Size zip
    Size 505.4 KB
    Date 7/17/18
    Files in document
    stp
    279.5 KB
    pdf
    226 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 300 B
    Date 1/25/13
    Description
    UL certification record
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SKE20G7 : CA2SKE20G7_ROHS_CHINA_DECLARATION
    Description
    CA2SKE20G7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    CA2SKE20G7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SKE20G7 : CA2SKE20G7_ROHS_DECLARATION
    Description
    CA2SKE20G7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    CA2SKE20G7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SKE20G7 : CA2SKE20G7_REACH_DECLARATION
    Description
    CA2SKE20G7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    CA2SKE20G7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /