USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D, K and SK Control Relays
Schneider Eletric CA3KN227SD Picture

CA3KN227SD

Schneider Eletric CA3KN227SD Picture
CA3KN227SD

TeSys K control relay - 2 NO + 2 NC - <= 690 V - 72 V DC standard coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    50.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CA3K
    contactor application
    Control circuit
    utilisation category
    DC-13
    AC-15
    pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    72 V DC
    Complementary
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C)
    Irms rated making capacity
    110 A IEC 60947
    associated fuse rating
    10 A gG IEC 60947
    10 A gG VDE 0660
    [Ui] rated insulation voltage
    690 V IEC 60947
    750 V VDE 0110 group C
    690 V BS 5424
    600 V CSA C22.2 No 14
    mounting support
    Plate
    Rail
    connections - terminals
    Faston terminals 1 6.35 mm
    Faston terminals 2 2.8 mm
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.1...0.75 Uc 122 °F (50 °C))
    operating time
    10 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    15 ms coil de-energisation and NC closing
    25...35 ms coil energisation and NC opening
    mechanical durability
    20 Mcycles
    maximum operating rate
    10000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in W
    3 W 68 °F (20 °C))
    hold-in power consumption in W
    3 W 68 °F (20 °C)
    heat dissipation
    3 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.50 lb(US) (0.225 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-140
    VDE 0660
    product certifications
    UL
    CSA
    protective treatment
    TC IEC 60068
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor open10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed15 Gn for 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    03389110484236
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for CA3KN227SD: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 72 V DC standard coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for CA3KN227SD: TeSys K control relay - 2 NO + 2 NC - <= 690 V - 72 V DC standard coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CONTACTOR (Version 1.0)
    Files in document
    stp
    706.6 KB
    zip
    494.2 KB
    Size zip
    Size 1.2 MB
    Date 12/18/17
    Files in document
    stp
    706.6 KB
    zip
    494.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 9/19/17
    Size pdf
    Size 2.5 MB
    Date 9/7/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1-K contactor (Version 07)
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    Size pdf
    Size 623.9 KB
    Date 6/1/16
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /