Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D, K and SK Control Relays
Schneider Eletric CAD32BD Picture

CAD32BD

Green premium brand logo
Schneider Eletric CAD32BD Picture
CAD32BD
Green premium brand logo

TeSys D control relay, 3 NO and 2 NC, 600 V, 24 VDC standard coil

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 112.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    DC-13
    AC-15
    AC-14
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    24 V DC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C)
    Irms rated making capacity
    140 A AC IEC 60947-5-1
    250 A DC IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL
    600 V CSA
    690 V IEC 60947-5-1
    mounting support
    Rail
    Plate
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    tightening torque
    10.62 lbf.in (1.2 N.m) screw clamp terminals Philips No 2
    10.62 lbf.in (1.2 N.m) screw clamp terminals flat Ø 6 mm
    control circuit voltage limits
    0.1...0.25 Uc -40…158 °F (-40…70 °C) drop-out DC
    0.7...1.25 Uc -40…140 °F (-40…60 °C) operational DC
    1...1.25 Uc 140…158 °F (60…70 °C) operational DC
    operating time
    53...72 ms coil energisation and NO closing
    16...24 ms coil de-energisation and NO opening
    47...63 ms coil energisation and NC opening
    15...25 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    time constant
    28 ms
    inrush power in W
    5.4 W 68 °F (20 °C))
    hold-in power consumption in W
    5.4 W 68 °F (20 °C)
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open10 Gn for 11 ms IEC 60068-2-27
    Shocks control relay closed15 Gn for 11 ms IEC 60068-2-27
    Vibrations control relay open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations control relay closed4 Gn, 5...300 Hz IEC 60068-2-6
    Maximum Height
    3.03 in (77 mm)
    Maximum Width
    1.77 in (45 mm)
    Maximum Depth
    3.66 in (93 mm)
    Net Weight
    1.28 lb(US) (0.58 kg)
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x front face VDE 0106
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -40…140 °F (-40…60 °C)
    140…158 °F (60…70 °C) with derating
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    0...9842.52 ft (0...3000 m)
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    GTIN
    00785901204817
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.15 lb(US) (0.52 kg)
    Returnability
    Yes
    Country of origin
    ID
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.05 in (5.2 cm)
    Package 1 width
    3.62 in (9.2 cm)
    Package 1 Length
    4.41 in (11.2 cm)
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    15
    Package 2 Weight
    18.21 lb(US) (8.262 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    240
    Package 3 Weight
    313.10 lb(US) (142.02 kg)
    Package 3 Height
    31.50 in (80 cm)
    Package 3 width
    31.50 in (80 cm)
    Package 3 Length
    23.62 in (60 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 7.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    prp.document.label.format pdf
    Size 4.2 MB
    Date 7/22/20
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys Type D-, K-, and SK Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    prp.document.label.format pdf
    Size 970.2 KB
    Date 4/30/01
    Description
    This catalog contains selection information, dimensions, application data, and accessories for IEC Type TeSys D-Line, K-Line and SK-Line, Industrial Control Relays.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD32BD_CAD_DOC (Version 01)
    Files in document
    prp.document.label.format zip
    Size 676.2 KB
    Date 4/30/20
    Files in document
    prp.document.label.format zip
    Size 1.1 MB
    Date 12/18/17
    Files in document
    stp
    436.5 KB
    zip
    441.6 KB
    pdf
    229.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 300 B
    Date 1/25/13
    Description
    UL certification record
    prp.document.label.format pdf
    Size 683 KB
    Date 7/17/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 932.9 KB
    Date 3/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CAD32BD : CAD32BD_ROHS_CHINA_DECLARATION
    Description
    CAD32BD_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    CAD32BD_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/19/16
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.3 KB
    Date 5/26/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 164.1 KB
    Date 9/14/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CAD32BD : CAD32BD_ROHS_DECLARATION
    Description
    CAD32BD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    CAD32BD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 194.9 KB
    Date 9/14/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.