Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric CR1F150M7 Picture

CR1F150M7

Green premium brand logo
Schneider Eletric CR1F150M7 Picture
CR1F150M7
Green premium brand logo

TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    671.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    150 A 104 °F (40 °C)) <= 440 V AC AC-3
    250 A 104 °F (40 °C)) <= 440 V AC AC-1
    138 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    75 kW 400 V AC 50/60 Hz AC-4)
    control circuit type
    AC 50...400 Hz
    DC standard
    [Uc] control circuit voltage
    220...230 V AC 50...400 Hz
    220...230 V DC
    Irms rated making capacity
    1700 A
    rated breaking capacity
    1500 A 220...440 V
    1200 A 500 V
    450 A 1000 V
    1100 A 660/690 V
    [Icw] rated short-time withstand current
    1200 A 104 °F (40 °C) - 1 s
    1200 A 104 °F (40 °C) - 5 s
    1200 A 104 °F (40 °C) - 10 s
    700 A 104 °F (40 °C) - 30 s
    600 A 104 °F (40 °C) - 1 min
    450 A 104 °F (40 °C) - 3 min
    350 A 104 °F (40 °C) - 10 min
    associated fuse rating
    160 A aM <= 440 V
    250 A BS88 <= 440 V
    250 A gG <= 440 V
    average impedance
    0.45 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    6 W AC-3
    18 W AC-1
    connections - terminals
    lugs-ring terminals 1 0.19 in² (120 mm²)
    connector 1 0.19 in² (120 mm²)
    bars 2 25 x 3 mm
    Power circuit bolted connection
    tightening torque
    159.31 lbf.in (18 N.m)
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    1260 VA AC 50...400 Hz latching
    10 VA AC 50...400 Hz unlatching
    1260 VA DC latching
    10 VA DC unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    6.69 in (170 mm)
    width
    6.44 in (163.5 mm)
    depth
    6.73 in (171 mm)
    product weight
    7.72 lb(US) (3.5 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901547938
    Package weight(Lbs)
    4.17 kg (9.2 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English12
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for CR1F150M7: TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 148.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 667.3 KB
    Date 2/8/18
    Files in document
    stp
    429 KB
    pdf
    238.3 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.9 MB
    Date 1/16/17
    Files in document
    pdf
    2.2 MB
    pdf
    751.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F150M7 : TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.3 KB
    Date 3/17/16
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F150M7 : TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 397.4 KB
    Date 3/17/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F150M7 : TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 220...230 V AC/DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /