USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F150MZ7 Picture
Discontinued

CR1F150MZ7

Green premium brand logo
Schneider Eletric CR1F150MZ7 Picture
Discontinued
CR1F150MZ7
Green premium brand logo

TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.

Show more characteristics
CR1F150MZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    694.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    150 A 104 °F (40 °C)) <= 440 V AC AC-3
    250 A 104 °F (40 °C)) <= 440 V AC AC-1
    138 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    65 kW 1000 V AC 50/60 Hz
    100 kW 690 V AC 50/60 Hz
    90 kW 500...660 V AC 50/60 Hz
    80 kW 440 V AC 50/60 Hz
    80 kW 415 V AC 50/60 Hz
    75 kW 380...400 V AC 50/60 Hz
    40 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    125 hp 575...600 V AC 50/60 Hz 3 phase
    100 hp 460...480 V AC 50/60 Hz 3 phase
    50 hp 220...240 V AC 50/60 Hz 3 phase
    40 hp 200...208 V AC 50/60 Hz 3 phase
    [Uc] control circuit voltage
    220 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    250 A 104 °F (40 °C)
    Irms rated making capacity
    1700 A
    rated breaking capacity
    1500 A 220...440 V
    1200 A 500 V
    450 A 1000 V
    1100 A 660/690 V
    [Icw] rated short-time withstand current
    1200 A 104 °F (40 °C) - 1 s
    1200 A 104 °F (40 °C) - 5 s
    1200 A 104 °F (40 °C) - 10 s
    700 A 104 °F (40 °C) - 30 s
    600 A 104 °F (40 °C) - 1 min
    450 A 104 °F (40 °C) - 3 min
    350 A 104 °F (40 °C) - 10 min
    associated fuse rating
    160 A aM <= 440 V
    250 A BS88 <= 440 V
    250 A gG <= 440 V
    average impedance
    0.45 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    6 W AC-3
    18 W AC-1
    connections - terminals
    lugs-ring terminals 1 0.19 in² (120 mm²)
    connector 1 0.19 in² (120 mm²)
    bars 2 25 x 3 mm
    tightening torque
    159.31 lbf.in (18 N.m)
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    500 W DC latching
    15 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    6.69 in (170 mm)
    width
    6.44 in (163.5 mm)
    depth
    6.73 in (171 mm)
    net weight
    7.72 lb(US) (3.5 kg)
    Ordering and shipping details
    Category
    22336-CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110547924
    Package weight(Lbs)
    8.19 lb(US) (3.715 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 667.3 KB
    Date 2/8/18
    Files in document
    stp
    429 KB
    pdf
    238.3 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.9 MB
    Date 1/16/17
    Files in document
    pdf
    2.2 MB
    pdf
    751.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys F magnetic latching contactor - 3P - 150 A - 220 V DC coil - low consum.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /