USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F2654FZ7 Picture
Discontinued

CR1F2654FZ7

Schneider Eletric CR1F2654FZ7 Picture
Discontinued
CR1F2654FZ7

TeSys F magnetic latching contactor - 4P - 350 A - 110 V DC coil - low consum.

Show more characteristics
CR1F2654FZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,141.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    265 A 104 °F (40 °C)) <= 440 V AC AC-3
    350 A 104 °F (40 °C)) <= 440 V AC AC-1
    245 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    147 kW 1000 V AC 50/60 Hz
    160 kW 690 V AC 50/60 Hz
    160 kW 500...660 V AC 50/60 Hz
    140 kW 440 V AC 50/60 Hz
    140 kW 415 V AC 50/60 Hz
    132 kW 380...400 V AC 50/60 Hz
    75 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    175 hp 575...600 V AC 50/60 Hz 3 phase
    150 hp 460...480 V AC 50/60 Hz 3 phase
    75 hp 220...240 V AC 50/60 Hz 3 phase
    60 hp 200...208 V AC 50/60 Hz 3 phase
    [Uc] control circuit voltage
    110 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    350 A 104 °F (40 °C)
    Irms rated making capacity
    2940 A
    rated breaking capacity
    2450 A 220...440 V
    2200 A 500 V
    800 A 1000 V
    1700 A 660/690 V
    [Icw] rated short-time withstand current
    2200 A 104 °F (40 °C) - 1 s
    2200 A 104 °F (40 °C) - 5 s
    2200 A 104 °F (40 °C) - 10 s
    1230 A 104 °F (40 °C) - 30 s
    950 A 104 °F (40 °C) - 1 min
    620 A 104 °F (40 °C) - 3 min
    480 A 104 °F (40 °C) - 10 min
    associated fuse rating
    315 A aM <= 440 V
    400 A BS88 <= 440 V
    400 A gG <= 440 V
    average impedance
    0.32 mOhm - Ith 350 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    22 W AC-3
    39 W AC-1
    connections - terminals
    lugs-ring terminals 1 0.37 in² (240 mm²)
    connector 1 0.37 in² (240 mm²)
    bars 2 32 x 4 mm
    tightening torque
    309.78 lbf.in (35 N.m)
    operating time
    50...100 ms unlatching
    45...50 ms latching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    500 W DC latching
    40 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    7.99 in (203 mm)
    width
    9.63 in (244.5 mm)
    depth
    8.39 in (213 mm)
    net weight
    18.74 lb(US) (8.5 kg)
    Ordering and shipping details
    Category
    22336-CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110548433
    Package weight(Lbs)
    19.31 lb(US) (8.760 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /