USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F4004EZ7 Picture
Discontinued

CR1F4004EZ7

Schneider Eletric CR1F4004EZ7 Picture
Discontinued
CR1F4004EZ7

TeSys F magnetic latching contactor - 4P - 500 A - 48 V DC coil - low consum.

Show more characteristics
CR1F4004EZ7CR1F4004EZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,610.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    400 A 104 °F (40 °C)) <= 440 V AC AC-3
    500 A 104 °F (40 °C)) <= 440 V AC AC-1
    370 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    185 kW 1000 V AC 50/60 Hz
    280 kW 690 V AC 50/60 Hz
    257 kW 500...660 V AC 50/60 Hz
    250 kW 440 V AC 50/60 Hz
    220 kW 415 V AC 50/60 Hz
    200 kW 380...400 V AC 50/60 Hz
    110 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    300 hp 575...600 V AC 50/60 Hz 3 phase
    250 hp 460...480 V AC 50/60 Hz 3 phase
    125 hp 220...240 V AC 50/60 Hz 3 phase
    100 hp 200...208 V AC 50/60 Hz 3 phase
    [Uc] control circuit voltage
    48 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    500 A 104 °F (40 °C)
    Irms rated making capacity
    4500 A
    rated breaking capacity
    4000 A 220...440 V
    3500 A 500 V
    1200 A 1000 V
    3000 A 660/690 V
    [Icw] rated short-time withstand current
    3600 A 104 °F (40 °C) - 1 s
    3600 A 104 °F (40 °C) - 5 s
    3600 A 104 °F (40 °C) - 10 s
    2400 A 104 °F (40 °C) - 30 s
    1700 A 104 °F (40 °C) - 1 min
    1200 A 104 °F (40 °C) - 3 min
    1000 A 104 °F (40 °C) - 10 min
    associated fuse rating
    400 A aM <= 440 V
    500 A BS88 <= 440 V
    500 A gG <= 440 V
    average impedance
    0.28 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    45 W AC-3
    70 W AC-1
    connections - terminals
    lugs-ring terminals 2 0.23 in² (150 mm²)
    bars 2 30 x 5 mm
    tightening torque
    309.78 lbf.in (35 N.m)
    operating time
    40...75 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    500 W DC latching
    70 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    8.11 in (206 mm)
    width
    10.28 in (261 mm)
    depth
    8.62 in (219 mm)
    net weight
    22.49 lb(US) (10.2 kg)
    Ordering and shipping details
    Category
    22336-CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110548594
    Package weight(Lbs)
    21.67 lb(US) (9.830 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /