USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F4004N7 Picture
Discontinued

CR1F4004N7

Green premium brand logo
Schneider Eletric CR1F4004N7 Picture
Discontinued
CR1F4004N7
Green premium brand logo

Bistable contactor CR1-F - 4P - AC-1 440V 500 A - coil 415 V

Show more characteristics
CR1F4004N7CR1F4004N7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,560.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    400 A 104 °F (40 °C)) <= 440 V AC AC-3
    500 A 104 °F (40 °C)) <= 440 V AC AC-1
    370 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    185 kW 1000 V AC 50/60 Hz
    280 kW 690 V AC 50/60 Hz
    257 kW 500...660 V AC 50/60 Hz
    250 kW 440 V AC 50/60 Hz
    220 kW 415 V AC 50/60 Hz
    200 kW 380...400 V AC 50/60 Hz
    110 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    300 hp 575...600 V AC 50/60 Hz 3 phase
    250 hp 460...480 V AC 50/60 Hz 3 phase
    125 hp 220...240 V AC 50/60 Hz 3 phase
    100 hp 200...208 V AC 50/60 Hz 3 phase
    [Uc] control circuit voltage
    415 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    500 A 104 °F (40 °C) power circuit
    Irms rated making capacity
    4500 A power circuit
    rated breaking capacity
    4000 A 220...440 V power circuit
    3500 A 500 V power circuit
    1200 A 1000 V power circuit
    3000 A 660/690 V power circuit
    [Icw] rated short-time withstand current
    3600 A 104 °F (40 °C) - 1 s
    3600 A 104 °F (40 °C) - 5 s
    3600 A 104 °F (40 °C) - 10 s
    2400 A 104 °F (40 °C) - 30 s
    1700 A 104 °F (40 °C) - 1 min
    1200 A 104 °F (40 °C) - 3 min
    1000 A 104 °F (40 °C) - 10 min
    associated fuse rating
    400 A aM <= 440 V power circuit
    500 A BS88 <= 440 V power circuit
    500 A gG <= 440 V power circuit
    average impedance
    0.28 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    45 W AC-3
    70 W AC-1
    mounting support
    Notched AM1-EC rail
    standards
    NF C 63-110
    BS 5424
    IEC 60947-4
    VDE 0660
    JEM 1038
    product certifications
    LROS (Lloyds register of shipping)
    Veritas
    GL
    USSR
    UL
    BV
    CSA
    ASE
    RINA
    connections - terminals
    lugs-ring terminals 2 0.23 in² (150 mm²)
    bars 2 30 x 5 mm
    tightening torque
    309.78 lbf.in (35 N.m)
    operating time
    40...75 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    1600 VA AC 50...400 Hz latching
    16 VA AC 50...400 Hz unlatching
    1600 VA DC latching
    16 VA DC unlatching
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    8.11 in (206 mm)
    width
    10.28 in (261 mm)
    depth
    8.62 in (219 mm)
    net weight
    22.49 lb(US) (10.2 kg)
    Ordering and shipping details
    Category
    22336-CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110548648
    Package weight(Lbs)
    24.05 lb(US) (10.910 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese4
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for CR1F4004N7: Bistable contactor CR1-F - 4P - AC-1 440V 500 A - coil 415 V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for CR1F4004N7: Bistable contactor CR1-F - 4P - AC-1 440V 500 A - coil 415 V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 716.1 KB
    Date 8/28/18
    Files in document
    pdf
    213.6 KB
    stp
    502.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.9 MB
    Date 1/16/17
    Files in document
    pdf
    2.2 MB
    pdf
    751.2 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F4004N7_ROHS_DECLARATION
    Description
    CR1F4004N7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CR1F4004N7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F4004N7_REACH_DECLARATION
    Description
    CR1F4004N7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CR1F4004N7_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F4004N7_ROHS_CHINA_DECLARATION
    Description
    CR1F4004N7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CR1F4004N7_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /