USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F6304GZ7 Picture
Discontinued

CR1F6304GZ7

Schneider Eletric CR1F6304GZ7 Picture
Discontinued
CR1F6304GZ7

TeSys F magnetic latching contactor - 4P - 1000 A - 127 V DC coil - low consum.

Show more characteristics
CR1F6304GZ7CR1F6304GZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    10,480.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    630 A 104 °F (40 °C)) <= 440 V AC AC-3
    1000 A 104 °F (40 °C)) <= 440 V AC AC-1
    560 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    450 kW 1000 V AC 50/60 Hz
    450 kW 690 V AC 50/60 Hz
    400 kW 500...660 V AC 50/60 Hz
    400 kW 440 V AC 50/60 Hz
    375 kW 415 V AC 50/60 Hz
    335 kW 380...400 V AC 50/60 Hz
    200 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    800 hp 575...600 V AC 50/60 Hz 3 phase
    600 hp 460...480 V AC 50/60 Hz 3 phase
    300 hp 220...240 V AC 50/60 Hz 3 phase
    250 hp 200...208 V AC 50/60 Hz 3 phase
    [Uc] control circuit voltage
    127 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    1000 A 104 °F (40 °C)
    Irms rated making capacity
    6740 A
    rated breaking capacity
    6300 A 220...440 V
    5400 A 500 V
    3200 A 1000 V
    4600 A 660/690 V
    [Icw] rated short-time withstand current
    4400 A 104 °F (40 °C) - 30 s
    3400 A 104 °F (40 °C) - 1 min
    2200 A 104 °F (40 °C) - 3 min
    1600 A 104 °F (40 °C) - 10 min
    5050 A 104 °F (40 °C) - 1 s
    5050 A 104 °F (40 °C) - 5 s
    5050 A 104 °F (40 °C) - 10 s
    associated fuse rating
    630 A aM <= 440 V
    1000 A BS88 <= 440 V
    1000 A gG <= 440 V
    average impedance
    0.12 mOhm - Ith 1000 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    48 W AC-3
    120 W AC-1
    connections - terminals
    bars 2 60 x 5 mm
    tightening torque
    513.34 lbf.in (58 N.m)
    operating time
    40...80 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    620 W DC latching
    45 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    11.97 in (304 mm)
    width
    15.31 in (389 mm)
    depth
    10.04 in (255 mm)
    net weight
    47.40 lb(US) (21.5 kg)
    Ordering and shipping details
    Category
    22331-CTR,F-LINE,DC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110548983
    Package weight(Lbs)
    44.33 lb(US) (20.110 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /