USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine+ Active Harmonic Filters
Schneider Eletric CTFC150018 Picture
Discontinued

CTFC150018

Product Logo
Schneider Eletric CTFC150018 Picture
Discontinued
CTFC150018
Product Logo

CURRENT TRANSFORMER 1500:1 8" ID

Show more characteristics
CTFC150018CTFC150018  has not been replaced. Please contact your customer care center for more information.
  • Price*
    4,958.34 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00089-ACTIVE FILTERS
    Discount Schedule
    DE2C
    Package weight(Lbs)
    6.00 lb(US) (2.722 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /