USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine+ Active Harmonic Filters
Schneider Eletric CTFCL100016 Picture
Discontinued

CTFCL100016

Product Logo
Schneider Eletric CTFCL100016 Picture
Discontinued
CTFCL100016
Product Logo

CURRENT TRANSFORMER 1000A PRI 1A SEC 6"

Show more characteristics
CTFCL100016CTFCL100016  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,476.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00089-ACTIVE FILTERS
    Discount Schedule
    DE2C
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /