USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric CU12L400CB150 Picture

CU12L400CB150

Product Logo
Schneider Eletric CU12L400CB150 Picture
CU12L400CB150
Product Logo

CU12L400CB W/150 AMP BREAKER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,986.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Includes
    Circuit breaker 1) 2P 150 A 120/240 V AC main supply ready assembled
    Complementary
    Line Rated Current
    400 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringed
    Mounting
    Semi flush field installed flange kit
    Surface outdoor)
    hub type
    A-L
    electrical connection
    Lugs service ground
    Studs line side
    Wire Size
    AWG 4...250 kcmil aluminium/copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    150 A
    Branch Breaker Rating
    150 A
    service feed location
    UG
    bypass type
    Lever bypass
    depth
    199.90 mm (7.87 in)
    width
    717.55 mm (28.25 in)
    height
    1092.20 mm (43.00 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901523369
    Package weight(Lbs)
    50.80 kg (112 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CU12L400CB W/150 AMP BREAKER
    Description
    CU12L400CB W/150 AMP BREAKER
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CU12L400CB W/150 AMP BREAKER
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /