Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric CU150HD Picture

CU150HD

Green premium brand logo
Schneider Eletric CU150HD Picture
CU150HD
Green premium brand logo

50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    156.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact H
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    HD/HG/HJ/HL
    Complementary
    product compatibility
    PowerPact H PowerPact H-Frame
    Line Rated Current
    50…150 A
    material
    Copper
    location of connection
    Downstream
    Upstream
    AWG gauge
    AWG 14...AWG 2/0 copper
    tightening torque
    123.91 lbf.in (14 N.m) 0.00…0.11 in² (2.5…70 mm²) AWG 14...AWG 2/0)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901582601
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese2
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys GV5PB/GV6PB Motor Protection Circuit Breakers (Version 1.1)
    Description
    This catalog contains selection information, accessories, dimensions, and schematics for TeSys GV5PB/GV6PB Motor Protection Circuit Breakers.
    Size pdf
    Size 1.7 MB
    Date 12/31/19
    Description
    This catalog contains selection information, accessories, dimensions, and schematics for TeSys GV5PB/GV6PB Motor Protection Circuit Breakers.
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys GV5PB/GV6PB Motor Protection Circuit Breakers User Guide (Version 1.0)
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys GV5PB and TeSys GV6PB Motor Protection Circuit Breakers in compliance withUL/CSA standards.
    Size pdf
    Size 6.4 MB
    Date 12/18/19
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys GV5PB and TeSys GV6PB Motor Protection Circuit Breakers in compliance withUL/CSA standards.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 7/23/15
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    Size pdf
    Size 613.4 KB
    Date 5/8/15
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CU150HD : 50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CU150HD : 50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CU150HD : 50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    50 TO 150A COPPER CIRCUIT BREAKER MECHANICAL LUG KIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /