USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric CU400LA Picture

CU400LA

Product Logo
Schneider Eletric CU400LA Picture
CU400LA
Product Logo

LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs 400A COPPER MECHANICAL LUG KIT

Show more characteristics
  • Price*
    70.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 1
    circuit breaker type
    LA/LH
    Complementary
    Line Rated Current
    125…400 A
    material
    Copper
    location of connection
    Upstream
    Downstream
    AWG gauge
    AWG 1...600 kcmil copper
    tightening torque
    300.92 lbf.in (34 N.m) 0.07…0.47 in² (42…304 mm²) AWG 1...600 kcmil)
    300.92 lbf.in (34 N.m) 0.07…0.20 in² (42…127 mm²) AWG 1...250 kcmil)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01078-DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901368168
    Package weight(Lbs)
    9.60 oz (272.155 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Lug Kits for Q4, LA and LH Circuit Breakers and Switches (Version 1.0)
    Description
    This bulletin contains installation instructions for AL400LA, CU400LA, AL400LH7, AL400LAT, AL400LH7T and AL250LAMC Lug Kits for Q4, LA and LH Circuit Breakers and Switches.
    Size pdf
    Size 129.3 KB
    Date 4/3/07
    Description
    This bulletin contains installation instructions for AL400LA, CU400LA, AL400LH7, AL400LAT, AL400LH7T and AL250LAMC Lug Kits for Q4, LA and LH Circuit Breakers and Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CU400LA_ROHS_DECLARATION
    Description
    CU400LA_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CU400LA_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CU400LA_REACH_DECLARATION
    Description
    CU400LA_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CU400LA_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    CU400LA_ROHS_CHINA_DECLARATION
    Description
    CU400LA_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    CU400LA_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /