Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Meter Mains
Schneider Eletric CUM400CB Picture

CUM400CB

Product Logo
Schneider Eletric CUM400CB Picture
CUM400CB
Product Logo

Combination service entrance, meter main, UG, 400 A, single phase, Class 320 with a manual bypass

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 8,958.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    400 A
    short-circuit current
    25 kA
    network number of phases
    1
    meter socket type
    Ringed
    Mounting
    Surface
    Semi flush field installed flange kit
    number of spaces
    0
    Mounting
    Semi-flush with field installed flange kit
    Surface
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A-L
    electrical connection
    Lugs service ground
    Studs line side
    Wire Size
    AWG 4...250 kcmil aluminium)service ground
    AWG 4...250 kcmil copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    400 A
    Branch Breaker Rating
    200 A
    service feed location
    UG
    bypass type
    Class 320 manual bypass
    depth
    199.90 mm (7.87 in)
    width
    717.55 mm (28.25 in)
    height
    1092.20 mm (43.00 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901539544
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2 MB
    Date 10/10/14
    Files in document
    dwg
    288.6 KB
    dwf
    56.9 KB
    dxf
    1.6 MB
    pdf
    107.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline Circuit Breaker Installation for Combination Service Entrance Devices (Version 02)
    Description
    This bulletin provides instructions for the installation of HOM, HOMT Tandem, and HOMT Quad circuit breakers for Homeline Combination Service Entrance Devices.
    prp.document.label.format pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of HOM, HOMT Tandem, and HOMT Quad circuit breakers for Homeline Combination Service Entrance Devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CUM400CB : CUM400CB_ROHS_DECLARATION
    Description
    CUM400CB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    CUM400CB_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.9 KB
    Date 3/22/06
    prp.document.label.format pdf
    Size 120.8 KB
    Date 3/22/06
    prp.document.label.format pdf
    Size 183.5 KB
    Date 8/30/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /