USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric CVC100FA Picture

CVC100FA

Green premium brand logo Product Logo
Schneider Eletric CVC100FA Picture
CVC100FA
Green premium brand logo Product Logo

CIRCUIT BREAKER COMPRESSION LUG KIT (3)

Show more characteristics
  • Price*
    156.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    Complementary
    tightening torque
    53.10 lbf.in (6 N.m) 0.02…0.08 in² (16…50 mm²) AWG 6...AWG 1/0)
    Ordering and shipping details
    Category
    01078-DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901069140
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    VERSAtile™ Lug Kits (FA, FC, FH and FI Circuit Breakers) (Version 1)
    Description
    This instruction bulletin addresses the installation of VC100FA and CVC100FA VERSAtile™ Lug Kits for FA, FC, FH and FI Circuit Breakers.
    Size pdf
    Size 138.3 KB
    Date 9/1/01
    Description
    This instruction bulletin addresses the installation of VC100FA and CVC100FA VERSAtile™ Lug Kits for FA, FC, FH and FI Circuit Breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CVC100FA_ROHS_DECLARATION
    Description
    CVC100FA_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    CVC100FA_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CVC100FA_REACH_DECLARATION
    Description
    CVC100FA_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    CVC100FA_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    CVC100FA_ROHS_CHINA_DECLARATION
    Description
    CVC100FA_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    CVC100FA_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /