USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric CVC600LI5 Picture
Discontinued

CVC600LI5

Product Logo
Schneider Eletric CVC600LI5 Picture
Discontinued
CVC600LI5
Product Logo

LC, LE, LI, LX MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT (2)

Show more characteristics
CVC600LI5CVC600LI5  has not been replaced. Please contact your customer care center for more information.
  • Price*
    491.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Powerpact
    product or component type
    Compression lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 2
    Complementary
    product compatibility
    PowerPact PowerPact
    Line Rated Current
    600 A
    material
    Copper
    mounting mode
    Unit mount
    location of connection
    Downstream
    Upstream
    AWG gauge
    250...500 kcmil aluminium
    kcmil size
    500 kcmil
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01078-DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901671817
    Package weight(Lbs)
    2.50 lb(US) (1.134 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /