USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric CYA150HD Picture

CYA150HD

Green premium brand logo
Schneider Eletric CYA150HD Picture
CYA150HD
Green premium brand logo

150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT

Show more characteristics
  • Price*
    194.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact H
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    H-frame
    Complementary
    product compatibility
    PowerPact H PowerPact H-Frame
    Line Rated Current
    150 A
    material
    Copper
    mounting mode
    Unit mount
    AWG gauge
    AWG 4...AWG 2/0 copper
    tightening torque
    79.66…90.28 lbf.in (9.0…10.2 N.m) AWG 4...AWG 2/0)
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901017592
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese1
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 7/23/15
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    Size pdf
    Size 613.4 KB
    Date 5/8/15
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.8 KB
    Date 7/31/18
    Compression Lug Kits for H- and J-Frame Circuit Breakers (Version 03)
    Description
    This instruction bulletin addresses the installation of Compression Lug Kits for use with H-frame and J-frame circuit breakers.
    Size pdf
    Size 612.1 KB
    Date 10/28/15
    Description
    This instruction bulletin addresses the installation of Compression Lug Kits for use with H-frame and J-frame circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 31.9 KB
    Date 6/21/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    150A COPPER H-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /