USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact M-Frame Molded Case Circuit Breakers
Schneider Eletric CYA400P5 Picture

CYA400P5

Product Logo
Schneider Eletric CYA400P5 Picture
CYA400P5
Product Logo

Powerpact M/P-FRAME MOULDED CASE CIRCUIT BREAKER 400A COPPER COMPRESSION LUG KIT

Show more characteristics
  • Price*
    651.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact M
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 1
    circuit breaker type
    M-frame
    Complementary
    product compatibility
    PowerPact PowerPact
    Line Rated Current
    400 A
    material
    Copper
    mounting mode
    Unit mount
    AWG gauge
    AWG 4/0...500 kcmil aluminium/copper
    tightening torque
    247.82 lbf.in (28 N.m) 0.15…0.37 in² (95…240 mm²) AWG 4/0...500 kcmil)
    247.82 lbf.in (28 N.m)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01250-M,P,R FRAME ACCESSORIES ONLY
    Discount Schedule
    DE2
    Package weight(Lbs)
    32.00 oz (907.185 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    M-frame Circuit Breakers (Version 08)
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    Size pdf
    Size 2.9 MB
    Date 8/29/19
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Compression Lug Kits for M-, P- and R-frame Circuit Breakers (Version 1)
    Description
    This document provides installation instructions for Compression Lug Kits for use with M-frame, P-frame, and R-frame circuit breakers.
    Size pdf
    Size 1.1 MB
    Date 12/21/10
    Description
    This document provides installation instructions for Compression Lug Kits for use with M-frame, P-frame, and R-frame circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CYA400P5_ROHS_DECLARATION
    Description
    CYA400P5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    CYA400P5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CYA400P5_REACH_DECLARATION
    Description
    CYA400P5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    CYA400P5_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CYA400P5_ROHS_CHINA_DECLARATION
    Description
    CYA400P5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    CYA400P5_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /