USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D10S2H Picture

D10S2H

Product Logo
Schneider Eletric D10S2H Picture
D10S2H
Product Logo

DISCONNECT SW 600VAC 60A D10 DOOR MOUNTE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    766.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    D10S
    Product
    Disconnect Switch
    Current Rating
    60 A
    Horsepower Rating
    10 hp 120 V AC
    20 hp 200/240 V AC
    40 hp 480 V AC
    50 hp 600 V AC
    Voltage Rating
    600 V AC
    Mounting Type
    Door
    NEMA Size
    2
    Service Entrance Rated
    Service entrance rated
    Ordering and shipping details
    Category
    22642 - DISCONNECT SWITCHES - D10
    Discount Schedule
    T
    GTIN
    00785901118602
    Package weight(Lbs)
    2.33 kg (5.14 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 548.7 KB
    Date 4/27/09
    Files in document
    dwf
    202 KB
    dwg
    89.5 KB
    dxf
    201.8 KB
    pdf
    55.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 111.9 KB
    Date 10/17/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D10S2H_ROHS_DECLARATION
    Description
    D10S2H_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    D10S2H_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    D10S2H_ROHS_CHINA_DECLARATION
    Description
    D10S2H_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    D10S2H_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /