Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D10S4H Picture

D10S4H

Product Logo
Schneider Eletric D10S4H Picture
D10S4H
Product Logo

DISCONNECT SW 600VAC 200A D10 DOOR MOUNT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,513.49 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    D10S
    Product
    Disconnect Switch
    Current Rating
    200 A
    Horsepower Rating
    25 hp 120 V AC
    50 hp 200/240 V AC
    100 hp 480 V AC
    100 hp 600 V AC
    Voltage Rating
    600 V AC
    Mounting Type
    Door
    NEMA Size
    4
    Service Entrance Rated
    Service entrance rated
    Ordering and shipping details
    Category
    22642 - DISCONNECT SWITCHES - D10
    Discount Schedule
    T
    GTIN
    00785901118640
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.34 lb(US) (4.24 kg)
    Returnability
    No
    Country of origin
    MX
    Packing Units
    Package 1 Height
    3.70 in (9.398 cm)
    Package 1 width
    16.60 in (42.164 cm)
    Package 1 Length
    11.00 in (27.940 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-mounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-mounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 8/31/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 632 KB
    Date 4/27/09
    Files in document
    dwf
    223 KB
    dwg
    103.3 KB
    dxf
    251 KB
    pdf
    54.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.9 KB
    Date 10/17/17
    prp.document.label.format pdf
    Size 85.9 KB
    Date 5/11/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    D10S4H : DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
    Description
    DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D10S4H : DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
    Description
    DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    DISCONNECT SW 600VAC 200A D10 DOOR MOUNT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.